JAJSGQ7A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
TO31 | TO30 | TO29 | TO28 | TO27 | TO26 | TO25 | TO24 |
R | R | R | R | R | R | R | R |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TO23 | TO22 | TO21 | TO20 | TO19 | TO18 | TO17 | TO16 |
R | R | R | R | R | R | R | R |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TO15 | TO14 | TO13 | TO12 | TO11 | TO10 | TO9 | TO8 |
R | R | R | R | R | R | R | R |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TO7 | TO6 | TO5 | TO4 | TO3 | TO2 | TO1 | TO0 |
R | R | R | R | R | R | R | R |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:0 | TO31 to TO0 | R | 0 | Transmission Occurred
Each Tx Buffer has its own Transmission Occurred bit. The bits are set when the corresponding TXBRP bit is cleared after a successful transmission. The bits are reset when a new transmission is requested by writing a ‘1’ to the corresponding bit of register TXBAR. 0 - No transmission occurred 1 - Transmission occurred |