JAJSGQ7A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
TIE31 | TIE30 | TIE29 | TIE28 | TIE27 | TIE26 | TIE25 | TIE24 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TIE23 | TIE22 | TIE21 | TIE20 | TIE19 | TIE18 | TIE17 | TIE16 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TIE15 | TIE14 | TIE13 | TIE12 | TIE11 | TIE10 | TIE9 | TIE8 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TIE7 | TIE6 | TIE5 | TIE4 | TIE3 | TIE2 | TIE1 | TIE0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
TIE31 to TIE0 | R/W | 0 | Transmission Interrupt Enable
Each Tx Buffer has its own Transmission Interrupt Enable bit. 0 - Transmission interrupt disabled 1 - Transmission interrupt enable |