JAJSGQ7A December 2018 – January 2020 TCAN4550
PRODUCTION DATA.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
CFIE31 | CFIE30 | CFIE29 | CFIE28 | CFIE27 | CFIE26 | CFIE25 | CFIE24 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
CFIE23 | CFIE22 | CFIE21 | CFIE20 | CFIE19 | CFIE18 | CFIE17 | CFIE16 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CFIE15 | CFIE14 | CFIE13 | CFIE12 | CFIE11 | CFIE10 | CFIE9 | CFIE8 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CFIE7 | CFIE6 | CFIE5 | CFIE4 | CFIE3 | CFIE2 | CFIE1 | CFIE0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:0 | CFIE31 to CFIE0 | RW | 0 | Bit 31:0 CFIE[31:0]: Cancellation Finished Interrupt Enable
Each Tx Buffer has its own Cancellation Finished Interrupt Enable bit. 0 - Cancellation finished interrupt disabled 1 - Cancellation finished interrupt enabled |