SPRS969G August 2016 – November 2019 TDA2EG-17
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the Serial Communication Interface / Multichannel Serial Peripheral Interface (McSPI) section of the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Serial Peripheral Interface 1 | |||
spi1_sclk(1) | SPI1 Clock | IO | C24 |
spi1_d1 | SPI1 Data. Can be configured as either MISO or MOSI. | IO | D24 |
spi1_d0 | SPI1 Data. Can be configured as either MISO or MOSI. | IO | D25 |
spi1_cs0 | SPI1 Chip Select | IO | B24 |
spi1_cs1 | SPI1 Chip Select | IO | C25 |
spi1_cs2 | SPI1 Chip Select | IO | E24 |
spi1_cs3 | SPI1 Chip Select | IO | E25 |
Serial Peripheral Interface 2 | |||
spi2_sclk(1) | SPI2 Clock | IO | G25 |
spi2_d1 | SPI2 Data. Can be configured as either MISO or MOSI. | IO | F25 |
spi2_d0 | SPI2 Data. Can be configured as either MISO or MOSI. | IO | G24 |
spi2_cs0 | SPI2 Chip Select | IO | F24 |
spi2_cs1 | SPI2 Chip Select | IO | C25 |
spi2_cs2 | SPI2 Chip Select | IO | E24 |
spi2_cs3 | SPI2 Chip Select | IO | E25 |
Serial Peripheral Interface 3 | |||
spi3_sclk(1) | SPI3 Clock | IO | A18, C23, N5, Y1 |
spi3_d1 | SPI3 Data. Can be configured as either MISO or MOSI. | IO | B17, B25, N6, Y4 |
spi3_d0 | SPI3 Data. Can be configured as either MISO or MOSI. | IO | A24, AA2, B16, T4 |
spi3_cs0 | SPI3 Chip Select | IO | AA3, B18, D23, T5 |
spi3_cs1 | SPI3 Chip Select | IO | A19, W2 |
Serial Peripheral Interface 4 | |||
spi4_sclk(1) | SPI4 Clock | IO | AC3, E8, K4, P4, Y3 |
spi4_d1 | SPI4 Data. Can be configured as either MISO or MOSI. | IO | AA1, B8, H1, P3, U6 |
spi4_d0 | SPI4 Data. Can be configured as either MISO or MOSI. | IO | AA4, AA5, C8, J2, R2 |
spi4_cs0 | SPI4 Chip Select | IO | AB1, AC4, B9, L3, R1 |
spi4_cs1 | SPI4 Chip Select | IO | G1, N6 |
spi4_cs2 | SPI4 Chip Select | IO | H3, T4 |
spi4_cs3 | SPI4 Chip Select | IO | H4, T5 |