JAJSGK9F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
FIELD PARAMETER | FIELD DESCRIPTION | VALUES | DESCRIPTION | |
---|---|---|---|---|
MARKING | ORDERABLE | |||
a | Device evolution stage(1) | X | Contact TI | Prototype |
P | Preproduction (production test flow, no reliability data) | |||
BLANK | Production | |||
BBBBB(3) | Base production part number | TDA2S | ADAS 2nd Generation Super Tier | |
TDA2H | ADAS 2nd Generation High Tier | |||
TDA2M | ADAS 2nd Generation Mid Tier | |||
TDA2L | ADAS 2nd Generation Low Tier | |||
I | Device Identity | A | Scene Analysis | |
V | Scene Viewing | |||
E | Ethernet Decode | |||
R | Driver Recorder | |||
F | Fusion | |||
G | GFX enabled | |||
X | ADAS Superset | |||
D | DSP only | |||
r | Device revision | BLANK | SR 1.0 | |
A | SR 1.1 | |||
B | SR 2.0 | |||
z | Device Speed | A | Indicates the speed grade for each of the cores in the device. For more information see , Device Comparison Table. | |
B | ||||
D | ||||
F | ||||
N | ||||
R | ||||
T | ||||
Y | Device type | BLANK | General purpose (Prototype and Production) | |
E | Emulation (E) devices | |||
D | High security devices | |||
T | Temperature (2) | I | Industrial: -40°C to 85°C (initial prototypes) | |
Q | Full temp range: -40°C to 125°C | |||
PPP | Package designator | ABC | ABC S-PBGA-N760 (23mm × 23mm) Package | |
c | Carrier designator | N/A | BLANK | Tray |
N/A | R | Tape & Reel | ||
Q1 | Automotive Designator | BLANK | Does not meets automotive qualification | |
Q1 | Meets Q100 equal requirements, with exceptions as specified in DM. | |||
XXXXXXX | As marked | N/A | Lot Trace Code | |
YYY | As marked | N/A | Production Code, For TI use only | |
ZZZ | As marked | N/A | Production Code, For TI use only | |
O | As marked | N/A | Pin one designator | |
G1 | As marked | N/A | ECAT—Green package designator |
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.