JAJSGN1F December 2016 – December 2018 TDA2P-ABZ
ADVANCE INFORMATION for pre-production products; subject to change without notice.
NOTE
For more information, see the Serial Communication Interface / DCAN and MCAN section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
DCAN 1 | |||
dcan1_tx | DCAN1 transmit data pin | IO | G20 |
dcan1_rx | DCAN1 receive data pin | IO | G19/ AD17 |
DCAN 2 | |||
dcan2_tx | DCAN2 transmit data pin | IO | E21/B21 |
dcan2_rx | DCAN2 receive data pin | IO | F20/ AC17/ B20 |
MCAN | |||
mcan_tx | MCAN transmit data pin | IO | E21 / G20 |
mcan_rx | MCAN receive data pin | IO | F20 / G19 |