JAJSGN1F December 2016 – December 2018 TDA2P-ABZ
ADVANCE INFORMATION for pre-production products; subject to change without notice.
Table 7-48 lists the clock net classes for the DDR3 interface. Table 7-49 lists the signal net classes, and associated clock net classes, for signals in the DDR3 interface. These net classes are used for the termination and routing rules that follow.
CLOCK NET CLASS | processor PIN NAMES |
---|---|
CK | ddrx_ck/ddrx_nck |
DQS0 | ddrx_dqs0 / ddrx_dqsn0 |
DQS1 | ddrx_dqs1 / ddrx_dqsn1 |
DQS2(1) | ddrx_dqs2 / ddrx_dqsn2 |
DQS3(1) | ddrx_dqs3 / ddrx_dqsn3 |
SIGNAL NET CLASS | ASSOCIATED CLOCK
NET CLASS |
processor PIN NAMES |
---|---|---|
ADDR_CTRL | CK | ddrx_ba[2:0], ddrx_a[14:0], ddrx_csnj, ddrx_casn, ddrx_rasn, ddrx_wen, ddrx_cke, ddrx_odti |
DQ0 | DQS0 | ddrx_d[7:0], ddrx_dqm0 |
DQ1 | DQS1 | ddrx_d[15:8], ddrx_dqm1 |
DQ2(1) | DQS2 | ddrx_d[23:16], ddrx_dqm2 |
DQ3(1) | DQS3 | ddrx_d[31:24], ddrx_dqm3 |