JAJSGN2E March 2017 – December 2018 TDA2P-ACD
ADVANCE INFORMATION for pre-production products; subject to change without notice.
TheUSB3 and USB4 DRD interfaces support the following application:
NOTE
The Universal Serial Bus k ULPI modules are also refered as USBk where k = 3, 4.
Table 5-87, Table 5-88 and Figure 5-60 assume testing over the recommended operating conditions and electrical characteristic conditions.
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
US1 | tc(clk) | Cycle time, usb_ulpi_clk period | 16.66 | ns | |
US5 | tsu(ctrlV-clkH) | Setup time, usb_ulpi_dir/usb_ulpi_nxt valid before usb_ulpi_clk rising edge | 6.73 | ns | |
US6 | th(clkH-ctrlV) | Hold time, usb_ulpi_dir/usb_ulpi_nxt valid after usb_ulpi_clk rising edge | -0.41 | ns | |
US7 | tsu(dV-clkH) | Setup time, usb_ulpi_d[7:0] valid before usb_ulpi_clk rising edge | 6.73 | ns | |
US8 | th(clkH-dV) | Hold time, usb_ulpi_d[7:0] valid after usb_ulpi_clk rising edge | -0.41 | ns |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
US4 | td(clkH-stpV) | Delay time, usb_ulpi_clk rising edge high to output usb_ulpi_stp valid | 0.44 | 8.35 | ns |
US9 | td(clkL-doV) | Delay time, usb_ulpi_clk rising edge high to output usb_ulpi_d[7:0] valid | 0.44 | 8.35 | ns |
In Table 5-89 are presented the specific groupings of signals (IOSET) for use with USB3 and USB4 signals.
SIGNALS | IOSET1 | IOSET2 | ||
---|---|---|---|---|
BALL | MUX | BALL | MUX | |
USB3 | ||||
usb3_ulpi_d0 | AD3 | 2 | AC4 | 3 |
usb3_ulpi_d1 | AD5 | 2 | AC6 | 3 |
usb3_ulpi_d2 | AE1 | 2 | W6 | 3 |
usb3_ulpi_d3 | AE4 | 2 | Y6 | 3 |
usb3_ulpi_d4 | AE3 | 2 | AC7 | 3 |
usb3_ulpi_d5 | AD6 | 2 | AC3 | 3 |
usb3_ulpi_d6 | AF1 | 2 | AB4 | 3 |
usb3_ulpi_d7 | AE5 | 2 | AC5 | 3 |
usb3_ulpi_nxt | AD4 | 2 | AA6 | 3 |
usb3_ulpi_dir | AE2 | 2 | AB5 | 3 |
usb3_ulpi_stp | AD1 | 2 | AB7 | 3 |
usb3_ulpi_clk | AD2 | 2 | AA5 | 3 |
USB4 | ||||
usb4_ulpi_d0 | U6 | 6 | ||
usb4_ulpi_d1 | T5 | 6 | ||
usb4_ulpi_d2 | U4 | 6 | ||
usb4_ulpi_d3 | V4 | 6 | ||
usb4_ulpi_d4 | W2 | 6 | ||
usb4_ulpi_d5 | V3 | 6 | ||
usb4_ulpi_d6 | Y2 | 6 | ||
usb4_ulpi_d7 | W1 | 6 | ||
usb4_ulpi_stp | U5 | 6 | ||
usb4_ulpi_clk | T6 | 6 | ||
usb4_ulpi_dir | T4 | 6 | ||
usb4_ulpi_nxt | T3 | 6 |