JAJSGN2E March 2017 – December 2018 TDA2P-ACD
ADVANCE INFORMATION for pre-production products; subject to change without notice.
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
MII1 | td(TX_CLK-TXD) | Delay time, miin_txclk to transmit selected signals valid | 0 | 25 | ns |
td(TX_CLK-TX_EN) |
In Table 5-96 are presented the specific groupings of signals (IOSET) for use with GMAC MII signals.
SIGNALS | IOSET5 | IOSET6 | ||
---|---|---|---|---|
BALL | MUX | BALL | MUX | |
GMAC MII1 | ||||
mii1_txd3 | D4 | 8 | ||
mii1_txd2 | B5 | 8 | ||
mii1_txd1 | B2 | 8 | ||
mii1_txd0 | C3 | 8 | ||
mii1_rxd3 | G3 | 8 | ||
mii1_rxd2 | E4 | 8 | ||
mii1_rxd1 | D1 | 8 | ||
mii1_rxd0 | C5 | 8 | ||
mii1_col | B4 | 8 | ||
mii1_rxer | B3 | 8 | ||
mii1_txer | A3 | 8 | ||
mii1_txen | A4 | 8 | ||
mii1_crs | C4 | 8 | ||
mii1_rxclk | E6 | 8 | ||
mii1_txclk | C2 | 8 | ||
mii1_rxdv | C1 | 8 | ||
GMAC MII0 | ||||
mii0_txd3 | V4 | 3 | ||
mii0_txd2 | W2 | 3 | ||
mii0_txd1 | Y2 | 3 | ||
mii0_txd0 | W1 | 3 | ||
mii0_rxd3 | T6 | 3 | ||
mii0_rxd2 | U5 | 3 | ||
mii0_rxd1 | U6 | 3 | ||
mii0_rxd0 | T5 | 3 | ||
mii0_txclk | U4 | 3 | ||
mii0_txer | U3 | 3 | ||
mii0_rxer | T3 | 3 | ||
mii0_rxdv | V2 | 3 | ||
mii0_crs | T4 | 3 | ||
mii0_col | V1 | 3 | ||
mii0_rxclk | Y1 | 3 | ||
mii0_txen | V3 | 3 |