JAJSGN2E March 2017 – December 2018 TDA2P-ACD
ADVANCE INFORMATION for pre-production products; subject to change without notice.
CAUTION
The I/O timings provided in Section 5.10, Timing Requirements and Switching Characteristics are valid only if signals within a single IOSET are used. The IOSETs are defined in Table 5-44 and Table 5-45.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
DPI Video Output 1 | |||
vout1_clk | Video Output 1 Clock output | O | D11 |
vout1_de | Video Output 1 Data Enable output | O | C10 |
vout1_fld | Video Output 1 Field ID output. This signal is not used for embedded sync modes. | O | B10 |
vout1_hsync | Video Output 1 Horizontal Sync output. This signal is not used for embedded sync modes. | O | A10 |
vout1_vsync | Video Output 1 Vertical Sync output. This signal is not used for embedded sync modes. | O | D10 |
vout1_d0 | Video Output 1 Data output | O | F9 |
vout1_d1 | Video Output 1 Data output | O | E10 |
vout1_d2 | Video Output 1 Data output | O | D9 |
vout1_d3 | Video Output 1 Data output | O | C6 |
vout1_d4 | Video Output 1 Data output | O | E9 |
vout1_d5 | Video Output 1 Data output | O | F8 |
vout1_d6 | Video Output 1 Data output | O | F7 |
vout1_d7 | Video Output 1 Data output | O | E7 |
vout1_d8 | Video Output 1 Data output | O | E8 |
vout1_d9 | Video Output 1 Data output | O | D8 |
vout1_d10 | Video Output 1 Data output | O | D6 |
vout1_d11 | Video Output 1 Data output | O | D7 |
vout1_d12 | Video Output 1 Data output | O | A5 |
vout1_d13 | Video Output 1 Data output | O | B6 |
vout1_d14 | Video Output 1 Data output | O | C8 |
vout1_d15 | Video Output 1 Data output | O | C7 |
vout1_d16 | Video Output 1 Data output | O | B7 |
vout1_d17 | Video Output 1 Data output | O | B8 |
vout1_d18 | Video Output 1 Data output | O | A6 |
vout1_d19 | Video Output 1 Data output | O | A7 |
vout1_d20 | Video Output 1 Data output | O | C9 |
vout1_d21 | Video Output 1 Data output | O | A8 |
vout1_d22 | Video Output 1 Data output | O | B9 |
vout1_d23 | Video Output 1 Data output | O | A9 |
DPI Video Output 2 | |||
vout2_clk | Video Output 2 Clock output | O | B25, D5 |
vout2_de | Video Output 2 Data Enable output | O | A22, G2 |
vout2_fld | Video Output 2 Field ID output. This signal is not used for embedded sync modes. | O | F1, F18 |
vout2_hsync | Video Output 2 Horizontal Sync output. This signal is not used for embedded sync modes. | O | E21, G1 |
vout2_vsync | Video Output 2 Vertical Sync output. This signal is not used for embedded sync modes. | O | E5, F17 |
vout2_d0 | Video Output 2 Data output | O | A13, A4 |
vout2_d1 | Video Output 2 Data output | O | C4, F14 |
vout2_d2 | Video Output 2 Data output | O | B4, E13 |
vout2_d3 | Video Output 2 Data output | O | B3, E11 |
vout2_d4 | Video Output 2 Data output | O | A3, E12 |
vout2_d5 | Video Output 2 Data output | O | D13, D4 |
vout2_d6 | Video Output 2 Data output | O | B5, C11 |
vout2_d7 | Video Output 2 Data output | O | B2, D12 |
vout2_d8 | Video Output 2 Data output | O | C3, E15 |
vout2_d9 | Video Output 2 Data output | O | A19, C2 |
vout2_d10 | Video Output 2 Data output | O | B14, C1 |
vout2_d11 | Video Output 2 Data output | O | A14, E6 |
vout2_d12 | Video Output 2 Data output | O | D15, F4 |
vout2_d13 | Video Output 2 Data output | O | B15, D3 |
vout2_d14 | Video Output 2 Data output | O | B16, C5 |
vout2_d15 | Video Output 2 Data output | O | A16, G3 |
vout2_d16 | Video Output 2 Data output | O | C17, E4 |
vout2_d17 | Video Output 2 Data output | O | A20, D1 |
vout2_d18 | Video Output 2 Data output | O | D16, F3 |
vout2_d19 | Video Output 2 Data output | O | D17, D2 |
vout2_d20 | Video Output 2 Data output | O | AA3, E2 |
vout2_d21 | Video Output 2 Data output | O | AB6, E1 |
vout2_d22 | Video Output 2 Data output | O | AB3, E3 |
vout2_d23 | Video Output 2 Data output | O | AA4, F2 |
DPI Video Output 3 | |||
vout3_clk | Video Output 3 Clock output | O | AD9, P1 |
vout3_de | Video Output 3 Data Enable output | O | AC9, J5 |
vout3_fld | Video Output 3 Field ID output. This signal is not used for embedded sync modes. | O | AD8, K5 |
vout3_hsync | Video Output 3 Horizontal Sync output. This signal is not used for embedded sync modes. | O | AC10, N4 |
vout3_vsync | Video Output 3 Vertical Sync output. This signal is not used for embedded sync modes. | O | AD7, R3 |
vout3_d0 | Video Output 3 Data output | O | AD2, AF6, N5 |
vout3_d1 | Video Output 3 Data output | O | AD1, AF8, M2 |
vout3_d2 | Video Output 3 Data output | O | AE2, AF7, L5 |
vout3_d3 | Video Output 3 Data output | O | AD4, AE6, M1 |
vout3_d4 | Video Output 3 Data output | O | AD3, AE8, K6 |
vout3_d5 | Video Output 3 Data output | O | AD5, AE7, L4 |
vout3_d6 | Video Output 3 Data output | O | AE1, AF10, L3 |
vout3_d7 | Video Output 3 Data output | O | AE4, AE9, L2 |
vout3_d8 | Video Output 3 Data output | O | AE3, L1 |
vout3_d9 | Video Output 3 Data output | O | AD6, K1 |
vout3_d10 | Video Output 3 Data output | O | AF1, J1 |
vout3_d11 | Video Output 3 Data output | O | AE5, J2 |
vout3_d12 | Video Output 3 Data output | O | AF5, H1 |
vout3_d13 | Video Output 3 Data output | O | AF3, K2 |
vout3_d14 | Video Output 3 Data output | O | AF2, H2 |
vout3_d15 | Video Output 3 Data output | O | AF4, K3 |
vout3_d16 | Video Output 3 Data output | O | AD8, AF6, P6 |
vout3_d17 | Video Output 3 Data output | O | AC9, AF8, J6 |
vout3_d18 | Video Output 3 Data output | O | AF7, R4 |
vout3_d19 | Video Output 3 Data output | O | AE6, R5 |
vout3_d20 | Video Output 3 Data output | O | AE8, M6 |
vout3_d21 | Video Output 3 Data output | O | AE7, K4 |
vout3_d22 | Video Output 3 Data output | O | AF10, P5 |
vout3_d23 | Video Output 3 Data output | O | AE9, N6 |