JAJSGN2E March 2017 – December 2018 TDA2P-ACD
ADVANCE INFORMATION for pre-production products; subject to change without notice.
NOTE
For more information, see the Display Subsystem section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
hdmi1_clockx | HDMI clock differential positive or negative | O | AG14 |
hdmi1_clocky | HDMI clock differential positive or negative | O | AH15 |
hdmi1_data0x | HDMI data 0 differential positive or negative | O | AG15 |
hdmi1_data0y | HDMI data 0 differential positive or negative | O | AH16 |
hdmi1_data1x | HDMI data 1 differential positive or negative | O | AG17 |
hdmi1_data1y | HDMI data 1 differential positive or negative | O | AH18 |
hdmi1_data2x | HDMI data 2 differential positive or negative | O | AG18 |
hdmi1_data2y | HDMI data 2 differential positive or negative | O | AH19 |
hdmi1_cec | HDMI consumer electronic control | IO | B19, D19 |
hdmi1_ddc_scl | HDMI display data channel clock | IO | C24 |
hdmi1_ddc_sda | HDMI display data channel data | IO | F15 |
hdmi1_hpd | HDMI display hot plug detect | I | B20, E19 |