JAJSGN2E March 2017 – December 2018 TDA2P-ACD
ADVANCE INFORMATION for pre-production products; subject to change without notice.
NOTE
For more information, see the General-Purpose Interface section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
GPIO 1 | |||
gpio1_0 | General-Purpose Input | I | AB19 |
gpio1_1 | General-Purpose Input | I | AC20 |
gpio1_2 | General-Purpose Input | I | AB20 |
gpio1_3 | General-Purpose Input | I | AB21 |
gpio1_4 | General-Purpose Input/Output | IO | D15 |
gpio1_5 | General-Purpose Input/Output | IO | A16 |
gpio1_6 | General-Purpose Input/Output | IO | N5 |
gpio1_7 | General-Purpose Input/Output | IO | M2 |
gpio1_8 | General-Purpose Input/Output | IO | L5 |
gpio1_9 | General-Purpose Input/Output | IO | M1 |
gpio1_10 | General-Purpose Input/Output | IO | K6 |
gpio1_11 | General-Purpose Input/Output | IO | L4 |
gpio1_12 | General-Purpose Input/Output | IO | L3 |
gpio1_13 | General-Purpose Input/Output | IO | L2 |
gpio1_14 | General-Purpose Input/Output | IO | E19 |
gpio1_15 | General-Purpose Input/Output | IO | D19 |
gpio1_16 | General-Purpose Input/Output | IO | F20 |
gpio1_17 | General-Purpose Input/Output | IO | C22 |
gpio1_18 | General-Purpose Input/Output | IO | H1 |
gpio1_19 | General-Purpose Input/Output | IO | K2 |
gpio1_20 | General-Purpose Input/Output | IO | H2 |
gpio1_21 | General-Purpose Input/Output | IO | K3 |
gpio1_22 | General-Purpose Input/Output | IO | AA6 |
gpio1_23 | General-Purpose Input/Output | IO | AB5 |
gpio1_24 | General-Purpose Input/Output | IO | AB7 |
gpio1_25 | General-Purpose Input/Output | IO | AA5 |
gpio1_26 | General-Purpose Input/Output | IO | M6 |
gpio1_27 | General-Purpose Input/Output | IO | K4 |
gpio1_28 | General-Purpose Input/Output | IO | P5 |
gpio1_29 | General-Purpose Input/Output | IO | N6 |
gpio1_30 | General-Purpose Input/Output | IO | N4 |
gpio1_31 | General-Purpose Input/Output | IO | R3 |
GPIO 2 | |||
gpio2_0 | General-Purpose Input/Output | IO | J5 |
gpio2_1 | General-Purpose Input/Output | IO | K5 |
gpio2_2 | General-Purpose Input/Output | IO | P4 |
gpio2_3 | General-Purpose Input/Output | IO | R2 |
gpio2_4 | General-Purpose Input/Output | IO | R6 |
gpio2_5 | General-Purpose Input/Output | IO | T2 |
gpio2_6 | General-Purpose Input/Output | IO | U1 |
gpio2_7 | General-Purpose Input/Output | IO | P3 |
gpio2_8 | General-Purpose Input/Output | IO | R1 |
gpio2_9 | General-Purpose Input/Output | IO | H6 |
gpio2_10 | General-Purpose Input/Output | IO | G6 |
gpio2_11 | General-Purpose Input/Output | IO | J4 |
gpio2_12 | General-Purpose Input/Output | IO | F5 |
gpio2_13 | General-Purpose Input/Output | IO | G5 |
gpio2_14 | General-Purpose Input/Output | IO | J3 |
gpio2_15 | General-Purpose Input/Output | IO | H4 |
gpio2_16 | General-Purpose Input/Output | IO | H3 |
gpio2_17 | General-Purpose Input/Output | IO | H5 |
gpio2_18 | General-Purpose Input/Output | IO | G4 |
gpio2_19 | General-Purpose Input/Output | IO | T1 |
gpio2_20 | General-Purpose Input/Output | IO | P2 |
gpio2_21 | General-Purpose Input/Output | IO | P1 |
gpio2_22 | General-Purpose Input/Output | IO | L6 |
gpio2_23 | General-Purpose Input/Output | IO | N1 |
gpio2_24 | General-Purpose Input/Output | IO | M5 |
gpio2_25 | General-Purpose Input/Output | IO | M3 |
gpio2_26 | General-Purpose Input/Output | IO | N3 |
gpio2_27 | General-Purpose Input/Output | IO | M4 |
gpio2_28 | General-Purpose Input/Output | IO | N2 |
gpio2_29 | General-Purpose Input/Output | IO | B16 |
gpio2_30 | General-Purpose Input/Output | IO | AD8 |
gpio2_31 | General-Purpose Input/Output | IO | AC8 |
GPIO 3 | |||
gpio3_0 | General-Purpose Input/Output | IO | AC9 |
gpio3_1 | General-Purpose Input/Output | IO | AD9 |
gpio3_2 | General-Purpose Input/Output | IO | AC10 |
gpio3_3 | General-Purpose Input/Output | IO | AD7 |
gpio3_4 | General-Purpose Input/Output | IO | AE9 |
gpio3_5 | General-Purpose Input/Output | IO | AF10 |
gpio3_6 | General-Purpose Input/Output | IO | AE7 |
gpio3_7 | General-Purpose Input/Output | IO | AE8 |
gpio3_8 | General-Purpose Input/Output | IO | AE6 |
gpio3_9 | General-Purpose Input/Output | IO | AF7 |
gpio3_10 | General-Purpose Input/Output | IO | AF8 |
gpio3_11 | General-Purpose Input/Output | IO | AF6 |
gpio3_12 | General-Purpose Input/Output | IO | AF4 |
gpio3_13 | General-Purpose Input/Output | IO | AF2 |
gpio3_14 | General-Purpose Input/Output | IO | AF3 |
gpio3_15 | General-Purpose Input/Output | IO | AF5 |
gpio3_16 | General-Purpose Input/Output | IO | AE5 |
gpio3_17 | General-Purpose Input/Output | IO | AF1 |
gpio3_18 | General-Purpose Input/Output | IO | AD6 |
gpio3_19 | General-Purpose Input/Output | IO | AE3 |
gpio3_20 | General-Purpose Input/Output | IO | AE4 |
gpio3_21 | General-Purpose Input/Output | IO | AE1 |
gpio3_22 | General-Purpose Input/Output | IO | AD5 |
gpio3_23 | General-Purpose Input/Output | IO | AD3 |
gpio3_24 | General-Purpose Input/Output | IO | AD4 |
gpio3_25 | General-Purpose Input/Output | IO | AE2 |
gpio3_26 | General-Purpose Input/Output | IO | AD1 |
gpio3_27 | General-Purpose Input/Output | IO | AD2 |
gpio3_28 | General-Purpose Input/Output | IO | F1 |
gpio3_29 | General-Purpose Input/Output | IO | G2 |
gpio3_30 | General-Purpose Input/Output | IO | D5 |
gpio3_31 | General-Purpose Input/Output | IO | G1 |
GPIO 4 | |||
gpio4_0 | General-Purpose Input/Output | IO | E5 |
gpio4_1 | General-Purpose Input/Output | IO | F2 |
gpio4_2 | General-Purpose Input/Output | IO | E3 |
gpio4_3 | General-Purpose Input/Output | IO | E1 |
gpio4_4 | General-Purpose Input/Output | IO | E2 |
gpio4_5 | General-Purpose Input/Output | IO | D2 |
gpio4_6 | General-Purpose Input/Output | IO | F3 |
gpio4_7 | General-Purpose Input/Output | IO | D1 |
gpio4_8 | General-Purpose Input/Output | IO | E4 |
gpio4_9 | General-Purpose Input/Output | IO | G3 |
gpio4_10 | General-Purpose Input/Output | IO | C5 |
gpio4_11 | General-Purpose Input/Output | IO | D3 |
gpio4_12 | General-Purpose Input/Output | IO | F4 |
gpio4_13 | General-Purpose Input/Output | IO | E6 |
gpio4_14 | General-Purpose Input/Output | IO | C1 |
gpio4_15 | General-Purpose Input/Output | IO | C2 |
gpio4_16 | General-Purpose Input/Output | IO | C3 |
gpio4_17 | General-Purpose Input/Output | IO | A12 |
gpio4_18 | General-Purpose Input/Output | IO | D14 |
gpio4_19 | General-Purpose Input/Output | IO | D11 |
gpio4_20 | General-Purpose Input/Output | IO | C10 |
gpio4_21 | General-Purpose Input/Output | IO | B10 |
gpio4_22 | General-Purpose Input/Output | IO | A10 |
gpio4_23 | General-Purpose Input/Output | IO | D10 |
gpio4_24 | General-Purpose Input/Output | IO | B2 |
gpio4_25 | General-Purpose Input/Output | IO | B5 |
gpio4_26 | General-Purpose Input/Output | IO | D4 |
gpio4_27 | General-Purpose Input/Output | IO | A3 |
gpio4_28 | General-Purpose Input/Output | IO | B3 |
gpio4_29 | General-Purpose Input/Output | IO | B4 |
gpio4_30 | General-Purpose Input/Output | IO | C4 |
gpio4_31 | General-Purpose Input/Output | IO | A4 |
GPIO 5 | |||
gpio5_0 | General-Purpose Input/Output | IO | A13 |
gpio5_1 | General-Purpose Input/Output | IO | F14 |
gpio5_2 | General-Purpose Input/Output | IO | F10 |
gpio5_3 | General-Purpose Input/Output | IO | F11 |
gpio5_4 | General-Purpose Input/Output | IO | E13 |
gpio5_5 | General-Purpose Input/Output | IO | E11 |
gpio5_6 | General-Purpose Input/Output | IO | E12 |
gpio5_7 | General-Purpose Input/Output | IO | D13 |
gpio5_8 | General-Purpose Input/Output | IO | C11 |
gpio5_9 | General-Purpose Input/Output | IO | D12 |
gpio5_10 | General-Purpose Input/Output | IO | B11 |
gpio5_11 | General-Purpose Input/Output | IO | A11 |
gpio5_12 | General-Purpose Input/Output | IO | C12 |
gpio5_13 | General-Purpose Input/Output | IO | B17 |
gpio5_14 | General-Purpose Input/Output | IO | F13 |
gpio5_15 | General-Purpose Input/Output | IO | V1 |
gpio5_16 | General-Purpose Input/Output | IO | U3 |
gpio5_17 | General-Purpose Input/Output | IO | U2 |
gpio5_18 | General-Purpose Input/Output | IO | V2 |
gpio5_19 | General-Purpose Input/Output | IO | Y1 |
gpio5_20 | General-Purpose Input/Output | IO | T6 |
gpio5_21 | General-Purpose Input/Output | IO | U5 |
gpio5_22 | General-Purpose Input/Output | IO | T4 |
gpio5_23 | General-Purpose Input/Output | IO | T3 |
gpio5_24 | General-Purpose Input/Output | IO | U6 |
gpio5_25 | General-Purpose Input/Output | IO | T5 |
gpio5_26 | General-Purpose Input/Output | IO | U4 |
gpio5_27 | General-Purpose Input/Output | IO | V4 |
gpio5_28 | General-Purpose Input/Output | IO | W2 |
gpio5_29 | General-Purpose Input/Output | IO | V3 |
gpio5_30 | General-Purpose Input/Output | IO | Y2 |
gpio5_31 | General-Purpose Input/Output | IO | W1 |
GPIO 6 | |||
gpio6_4 | General-Purpose Input/Output | IO | B12 |
gpio6_5 | General-Purpose Input/Output | IO | F12 |
gpio6_6 | General-Purpose Input/Output | IO | E14 |
gpio6_7 | General-Purpose Input/Output | IO | B15 |
gpio6_8 | General-Purpose Input/Output | IO | C14 |
gpio6_9 | General-Purpose Input/Output | IO | A15 |
gpio6_10 | General-Purpose Input/Output | IO | AC5 |
gpio6_11 | General-Purpose Input/Output | IO | AB4 |
gpio6_12 | General-Purpose Input/Output | IO | AD12 |
gpio6_13 | General-Purpose Input/Output | IO | AC11 |
gpio6_14 | General-Purpose Input/Output | IO | E21 |
gpio6_15 | General-Purpose Input/Output | IO | F17 |
gpio6_16 | General-Purpose Input/Output | IO | F18 |
gpio6_17 | General-Purpose Input/Output | IO | D18 |
gpio6_18 | General-Purpose Input/Output | IO | E17 |
gpio6_19 | General-Purpose Input/Output | IO | B25 |
gpio6_20 | General-Purpose Input/Output | IO | A22 |
gpio6_21 | General-Purpose Input/Output | IO | W3 |
gpio6_22 | General-Purpose Input/Output | IO | W5 |
gpio6_23 | General-Purpose Input/Output | IO | V5 |
gpio6_24 | General-Purpose Input/Output | IO | Y4 |
gpio6_25 | General-Purpose Input/Output | IO | Y5 |
gpio6_26 | General-Purpose Input/Output | IO | Y3 |
gpio6_27 | General-Purpose Input/Output | IO | W4 |
gpio6_28 | General-Purpose Input/Output | IO | V6 |
gpio6_29 | General-Purpose Input/Output | IO | AC3 |
gpio6_30 | General-Purpose Input/Output | IO | AC7 |
gpio6_31 | General-Purpose Input/Output | IO | Y6 |
GPIO 7 | |||
gpio7_0 | General-Purpose Input/Output | IO | W6 |
gpio7_1 | General-Purpose Input/Output | IO | AC6 |
gpio7_2 | General-Purpose Input/Output | IO | AC4 |
gpio7_3 | General-Purpose Input/Output | IO | P6 |
gpio7_4 | General-Purpose Input/Output | IO | J6 |
gpio7_5 | General-Purpose Input/Output | IO | R4 |
gpio7_6 | General-Purpose Input/Output | IO | R5 |
gpio7_7 | General-Purpose Input/Output | IO | A24 |
gpio7_8 | General-Purpose Input/Output | IO | C15 |
gpio7_9 | General-Purpose Input/Output | IO | B24 |
gpio7_10 | General-Purpose Input/Output | IO | A23 |
gpio7_11 | General-Purpose Input/Output | IO | A21 |
gpio7_12 | General-Purpose Input/Output | IO | B20 |
gpio7_13 | General-Purpose Input/Output | IO | B19 |
gpio7_14 | General-Purpose Input/Output | IO | A25 |
gpio7_15 | General-Purpose Input/Output | IO | B21 |
gpio7_16 | General-Purpose Input/Output | IO | E16 |
gpio7_17 | General-Purpose Input/Output | IO | B23 |
gpio7_18 | General-Purpose Input/Output | IO | L1 |
gpio7_19 | General-Purpose Input/Output | IO | K1 |
gpio7_22 | General-Purpose Input/Output | IO | F22 |
gpio7_23 | General-Purpose Input/Output | IO | C21 |
gpio7_24 | General-Purpose Input/Output | IO | F21 |
gpio7_25 | General-Purpose Input/Output | IO | E23 |
gpio7_26 | General-Purpose Input/Output | IO | D22 |
gpio7_27 | General-Purpose Input/Output | IO | E22 |
gpio7_28 | General-Purpose Input/Output | IO | J1 |
gpio7_29 | General-Purpose Input/Output | IO | J2 |
gpio7_30 | General-Purpose Input/Output | IO | C13 |
gpio7_31 | General-Purpose Input/Output | IO | B13 |
GPIO 8 | |||
gpio8_0 | General-Purpose Input/Output | IO | F9 |
gpio8_1 | General-Purpose Input/Output | IO | E10 |
gpio8_2 | General-Purpose Input/Output | IO | D9 |
gpio8_3 | General-Purpose Input/Output | IO | C6 |
gpio8_4 | General-Purpose Input/Output | IO | E9 |
gpio8_5 | General-Purpose Input/Output | IO | F8 |
gpio8_6 | General-Purpose Input/Output | IO | F7 |
gpio8_7 | General-Purpose Input/Output | IO | E7 |
gpio8_8 | General-Purpose Input/Output | IO | E8 |
gpio8_9 | General-Purpose Input/Output | IO | D8 |
gpio8_10 | General-Purpose Input/Output | IO | D6 |
gpio8_11 | General-Purpose Input/Output | IO | D7 |
gpio8_12 | General-Purpose Input/Output | IO | A5 |
gpio8_13 | General-Purpose Input/Output | IO | B6 |
gpio8_14 | General-Purpose Input/Output | IO | C8 |
gpio8_15 | General-Purpose Input/Output | IO | C7 |
gpio8_16 | General-Purpose Input/Output | IO | B7 |
gpio8_17 | General-Purpose Input/Output | IO | B8 |
gpio8_18 | General-Purpose Input/Output | IO | A6 |
gpio8_19 | General-Purpose Input/Output | IO | A7 |
gpio8_20 | General-Purpose Input/Output | IO | C9 |
gpio8_21 | General-Purpose Input/Output | IO | A8 |
gpio8_22 | General-Purpose Input/Output | IO | B9 |
gpio8_23 | General-Purpose Input/Output | IO | A9 |
gpio8_27 | General-Purpose Input | I | B22 |
gpio8_28 | General-Purpose Input/Output | IO | C18 |
gpio8_29 | General-Purpose Input/Output | IO | E18 |
gpio8_30 | General-Purpose Input/Output | IO | F19 |
gpio8_31 | General-Purpose Input/Output | IO | C23 |