JAJSGN2E March 2017 – December 2018 TDA2P-ACD
ADVANCE INFORMATION for pre-production products; subject to change without notice.
NOTE
For more information, see Power, Reset, and Clock Management / PRCM Subsystem Environment / External Voltage Inputs section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
vdd | Core voltage domain supply | PWR | J15, J9, K14, N11, N15, N17, P10, P12, P14, P21, R11, R13, R9, T10, T12, T14, U11, U17, U9, V16, V20, W19, Y18, Y20 |
vpp(2) | eFuse power supply | PWR | G14 |
vss | Ground | GND | A1, A2, A28, AA10, AA12, AA16, AA18, AA20, AA22, AA8, AB11, AB13, AB17, AB9, AC12, AC15, AD10, AD13, AD16, AD19, AE11, AE14, AE17, AF12, AF15, AF18, AF9, AG1, AG10, AG13, AG16, AG28, AG4, AG7, AH1, AH11, AH14, AH17, AH2, AH27, AH28, AH5, AH8, B1, G12, G16, G18, G20, G22, G8, H13, H15, H17, H19, H21, H23, H7, H9, J10, J12, J14, J18, J20, J22, J8, K11, K13, K15, K17, K19, K21, K23, K7, K9, L10, L12, L14, L16, L18, L20, L22, L8, M11, M13, M15, M17, M19, M21, M23, M7, M9, N10, N12, N14, N16, N18, N20, N22, N8, P11, P13, P15, P17, P19, P7, P9, R10, R12, R16, R18, R22, R8, T11, T13, T15, T17, T19, T21, T23, T7, T9, U10, U12, U14, U16, U18, U20, U22, U8, V11, V13, V15, V17, V19, V21, V23, V7, V9, W10, W12, W14, W16, W18, W20, W22, W8, Y11, Y13, Y15, Y17, Y19, Y21, Y23, Y7, Y9 |
vdd_dspeve | DSP-EVE voltage domain supply | PWR | K10, K12, L11, L13, L9, M10, M12, M14 |
vdd_iva | IVA voltage domain supply | PWR | T18, U19, V18 |
vdd_gpu | GPU voltage domain supply | PWR | V10, V12, V14, W11, W13, W9 |
vdd_mpu | MPU voltage domain supply | PWR | K16, K18, K20, L15, L17, L19, M16, M18, M20 |
vdda_usb1 | DPLL_USB and HS USB1 1.8 V analog power supply | PWR | Y10 |
vdda_csi | CSI Interface Power Supply | PWR | W17 |
vdda_usb2 | HS USB2 1.8 V analog power supply | PWR | AA9 |
vdda33v_usb1 | HS USB1 3.3 V analog power supply. If USB1 is not used, this pin can alternatively be connected to VSS if the following requirements are met:
- The usb1_dm/usb1_dp pins are left unconnected - The USB1 PHY is kept powered down |
PWR | AD11 |
vdda33v_usb2 | HS USB2 3.3 V analog power supply. If USB2 is not used, this pin can alternatively be connected to VSS if the following requirements are met:
- The usb2_dm/usb2_dp pins are left unconnected - The USB2 PHY is kept powered down |
PWR | AB10 |
vdda_abe_per | DPLL_ABE, DPLL_PER, and PER HSDIVIDER analog power supply | PWR | N9, P16 |
vdda_ddr | DPLL_DDR and DDR HSDIVIDER analog power supply | PWR | N19 |
vdda_debug | DPLL_DEBUG analog power supply | PWR | N13 |
vdda_dsp_eve | DPLL_DSP and DPLL_EVE analog power supply | PWR | J13 |
vdda_gmac_core | DPLL_CORE and CORE HSDIVIDER analog power supply | PWR | R15 |
vdda_gpu | DPLL_GPU analog power supply | PWR | W15 |
vdda_hdmi | PLL_HDMI and HDMI analog power supply | PWR | AA17 |
vdda_iva | DPLL_IVA analog power supply | PWR | P20 |
vdda_pcie | DPLL_PCIe_REF and PCIe analog power supply | PWR | Y12 |
vdda_pcie0 | PCIe ch0 RX/TX analog power supply | PWR | Y14 |
vdda_pcie1 | PCIe ch1 RX/TX analog power supply | PWR | AB12 |
vdda_sata | DPLL_SATA and SATA RX/TX analog power supply | PWR | AA13 |
vdda_usb3 | DPLL_USB_OTG_SS and USB3.0 RX/TX analog power supply | PWR | AA11 |
vdda_video | DPLL_VIDEO1 and DPLL_VIDEO2 analog power supply | PWR | R14 |
vdds_mlbp | MLBP IO power supply | PWR | R7, T8 |
vdda_mpu | DPLL_MPU analog power supply | PWR | P18 |
vdda_osc | HFOSC analog power supply | PWR | AA15 |
vssa_osc0 | OSC0 analog ground | GND | AB15 |
vssa_osc1 | OSC1 analog ground | GND | AC18 |
vdds18v | 1.8 V power supply | PWR | AB8, H14, H20, M8, T20 |
vdds18v_ddr1 | DDR1 bias power supply | PWR | AA19, U21 |
vdds18v_ddr2 | DDR2 bias power supply | PWR | H22, R21 |
vdds_ddr2 | DDR2 power supply (1.8 V for DDR2 mode / 1.5 V for DDR3 mode / 1.35 V DDR3L mode) | PWR | J23, K22, L21, L23, N21, N23, P22 |
vdds_ddr1 | DDR1 power supply (1.8 V for DDR2 mode / 1.5 V for DDR3 mode / 1.35 V DDR3L mode) | PWR | AA21, AA23, T22, U23, V22, W21, W23, Y22 |
vddshv5 | Dual Voltage (1.8 V or 3.3 V) power supply for the INTC Power Group pins | PWR | AA14 |
vddshv1 | Dual Voltage (1.8 V or 3.3 V) power supply for the VIN2 Power Group pins | PWR | G7, G9 |
vddshv10 | Dual Voltage (1.8 V or 3.3 V) power supply for the GPMC Power Group pins | PWR | J7, K8, L7 |
vddshv11 | Dual Voltage (1.8 V or 3.3 V) power supply for the MMC2 Power Group pins | PWR | H8 |
vddshv2 | Dual Voltage (1.8 V or 3.3 V) power supply for the VOUT Power Group pins | PWR | G11, G13, H12 |
vddshv3 | Dual Voltage (1.8 V or 3.3 V) power supply for the GENERAL Power Group pins | PWR | G15, G17, G19, H16, H18 |
vddshv4 | Dual Voltage (1.8 V or 3.3 V) power supply for the MMC4 Power Group pins | PWR | G21 |
vddshv6 | Dual Voltage (1.8 V or 3.3 V) power supply for the VIN1 Power Group pins | PWR | AA7, W7, Y8 |
vddshv7 | Dual Voltage (1.8 V or 3.3 V) power supply for the WIFI Power Group pins | PWR | V8 |
vddshv8 | Dual Voltage (1.8 V or 3.3 V) power supply for the MMC1 Power Group pins | PWR | U7 |
vddshv9 | Dual Voltage (1.8 V or 3.3 V) power supply for the RGMII Power Group pins | PWR | N7, P8 |
ddr1_vref0 | DDR1 – ADDR/CMD - vref supply | PWR | AB22 |
ddr2_vref0 | DDR2 – CMD - vref supply | PWR | M22 |
cap_vbbldo_dspeve(1) | EVE-DSP Back bias supply | CAP | J11 |
cap_vbbldo_gpu(1) | MM (SGX) Back bias supply | CAP | U13 |
cap_vbbldo_iva(1) | IVA Back bias supply | CAP | R19 |
cap_vbbldo_mpu(1) | MPU back bias supply | CAP | J19 |
cap_vddram_core1(1) | SRAM array supply for core memories | CAP | H11 |
cap_vddram_core2(1) | SRAM array supply for core memories | CAP | J17 |
cap_vddram_core3(1) | SRAM array supply for core memories | CAP | U15 |
cap_vddram_core4(1) | SRAM array supply for core memories | CAP | R17 |
cap_vddram_core5(1) | SRAM array supply for core memories | CAP | Y16 |
cap_vddram_dspeve1(1) | SRAM array supply for EVE-DSP memories | CAP | G10 |
cap_vddram_dspeve2(1) | SRAM array supply for EVE-DSP memories | CAP | H10 |
cap_vddram_gpu(1) | SRAM array supply for SGX (MM) memories | CAP | T16 |
cap_vddram_iva(1) | SRAM array supply for IVA memories | CAP | R20 |
cap_vddram_mpu1(1) | SRAM array supply for Zonda (MM) memories | CAP | J16 |
cap_vddram_mpu2(1) | SRAM array supply for Zonda (MM) memories | CAP | J21 |