JAJSGN2E March 2017 – December 2018 TDA2P-ACD
ADVANCE INFORMATION for pre-production products; subject to change without notice.
This section describes the operating conditions of the device. This section also contains the description of each OPP (operating performance point) for processor clocks and device core clocks.
CAUTION
The OPP voltage and frequency values may change following the silicon characterization result.
Table 5-1 describes the maximum supported frequency per speed grade for the devices.
Device Speed | Maximum frequency (MHz) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
MPU | DSP | EVE | IVA | ISP | GPU | IPU | L3 | DDR3/ DDR3L | DDR2 | |
TDA2PxxD | 500 | 500 | 500 | 430 | 532 | 500 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
TDA2PxxF | 650 | 650 | 600 | 532 | 532 | 500 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
TDA2PxxR | 750 | 750 | 650 | 532 | 532 | 500 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
TDA2PxxT | 1176 | 750 | 650 | 532 | 532 | 532 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
TDA2PxxU | 1176 | 1000 | 900 | 532 | 532 | 665 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
TDA2PxxV | 1500 | 1000 | 900 | 532 | 532 | 665 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |