JAJSGN2E March 2017 – December 2018 TDA2P-ACD
ADVANCE INFORMATION for pre-production products; subject to change without notice.
Table 3-1 shows a comparison between devices, highlighting the differences.
Features | Device | ||||||
---|---|---|---|---|---|---|---|
TDA2PSxx | TDA2PHxx | ||||||
TDA2PSXx | TDA2PHGx | TDA2PHFx | TDA2PHVx | TDA2PHAx | |||
CTRL_WKUP_STD_FUSE_DIE_ID_2[31:24] Base PN register bitfield value(5)(6) | 51 (0x33) | 42 (0x2A) | 41 (0x29) | 38 (0x26) | 37 (0x25) | ||
Processors/ Accelerators | |||||||
Speed Grades | V | V,R, D | U | V,R, D | V,R, D | ||
Arm Dual Cortex-A15 Microprocessor Subsystem | MPU core 0 | Yes | Yes | Yes | Yes | Yes | |
MPU core 1 | Yes | No | Yes | No | No | ||
C66x VLIW DSP | DSP1 (with L1D ECC) | Yes | Yes | Yes | Yes | Yes | |
DSP2 (with L1D ECC) | Yes | Yes | Yes | Yes | Yes | ||
BitBLT 2D Hardware Acceleration Engine | BB2D | Yes | Yes | No | No | No | |
Display Subsystem | VOUT1 | Yes(1) | Yes(1) | Yes(1) | Yes(1) | Yes(1) | |
VOUT2 | Yes(1) | Yes(1) | Yes(1) | Yes(1) | Yes(1) | ||
VOUT3 | Yes(1) | Yes(1) | Yes(1) | Yes(1) | Yes(1) | ||
HDMI | Yes | Yes | Yes | Yes | Yes | ||
Embedded Vision Engine (EVE) | EVE1 | Yes | Yes | Yes | Yes | Yes | |
EVE2 | Yes | Yes | Yes | Yes | Yes | ||
Arm Dual Cortex-M4 Image Processing Unit | IPU1 | Yes | Yes | Yes | Yes | Yes | |
IPU2 | Yes | Yes | Yes | Yes | Yes | ||
Image Video Accelarator | IVA | Yes | Yes | Yes | Yes | No | |
SGX544 Dual-Core 3D Graphics Processing Unit | GPU | Yes | Yes | No | No | No | |
Imaging Subsystem with WDR & LDC (ISS) | ISP | Yes | Yes | Yes | Yes | No | |
WDR & Mesh LDC(4) | Yes | Yes | Yes | Yes | No | ||
CAL_B | Yes | Yes | Yes | Yes | No | ||
Video Input Port (VIP) | VIP1 | vin1a | Yes | Yes | Yes | Yes | Yes |
vin1b | Yes | Yes | Yes | Yes | Yes | ||
vin2a | Yes | Yes | Yes | Yes | Yes | ||
vin2b | Yes | Yes | Yes | Yes | Yes | ||
VIP2 | vin3a | Yes | Yes | Yes | Yes | Yes | |
vin3b | Yes | Yes | Yes | Yes | Yes | ||
vin4a | Yes | Yes | Yes | Yes | Yes | ||
vin4b | Yes | Yes | Yes | Yes | Yes | ||
VIP3 | vin5a | No | No | No | No | No | |
vin6a | No | No | No | No | No | ||
Video Processing Engine | VPE | Yes | Yes | Yes | Yes | Yes | |
Camera Adaptation Layer (CAL) Camera Serial Interface 2 (CSI2) | CSI2_0
(CLK + 4 Data) |
Yes | Yes | Yes | Yes | Yes | |
CSI2_1
(CLK + 2 Data) |
Yes | Yes | Yes | Yes | Yes | ||
Program/Data Storage | |||||||
On-Chip Shared Memory (RAM) | OCMC_RAM1 | 512 KB | 512 KB | 512 KB | 512 KB | 512 KB | |
OCMC_RAM2 | 1 MB | 1 MB | 1 MB | 1 MB | 1 MB | ||
OCMC_RAM3 | 1 MB | 1 MB | 1 MB | 1 MB | 1 MB | ||
General-Purpose Memory Controller | GPMC | Yes | Yes | Yes | Yes | Yes | |
DDR2/DDR3/DDR3L Memory Controller(2) | EMIF1 (with R-mod-W ECC) | up to 2 GB | up to 2 GB | up to 2 GB | up to 2 GB | up to 2 GB | |
EMIF2 | up to 2 GB | up to 2 GB | up to 2 GB | up to 2 GB | up to 2 GB | ||
Dynamic Memory Manager | DMM | Yes | Yes | Yes | Yes | Yes | |
Radio Support | |||||||
Audio Tracking Logic | ATL | No | No | No | No | No | |
Viterbi Coprocessor | VCP1 | No | No | No | No | No | |
VCP2 | No | No | No | No | No | ||
Peripherals | |||||||
Controller Area Network Interface (CAN) | DCAN1(3) | Yes | Yes | Yes | Yes | Yes | |
DCAN2(3) | Yes | Yes | Yes | Yes | Yes | ||
MCAN with FD(3) | Yes | Yes | Yes | Yes | Yes | ||
Enhanced DMA | EDMA | Yes | Yes | Yes | Yes | Yes | |
System DMA | DMA SYSTEM | Yes | Yes | Yes | Yes | Yes | |
Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | Yes | Yes | Yes | Yes | Yes | |
GMAC_SW[1] | Yes | Yes | Yes | Yes | Yes | ||
General-Purpose IO | GPIO | up to 247 | up to 247 | up to 247 | up to 247 | up to 247 | |
Inter-Integrated Circuit Interface | I2C | 5 | 5 | 5 | 5 | 5 | |
System Mailbox Module | MAILBOX | 13 | 13 | 13 | 13 | 13 | |
Media Local Bus | MLB | No | No | No | No | No | |
Multi-Channel Audio Serial Port | McASP1 | 16 serializers | 16 serializers | 16 serializers | 16 serializers | 16 serializers | |
McASP2 | 16 serializers | 16 serializers | 16 serializers | 16 serializers | 16 serializers | ||
McASP3 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | ||
McASP4 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | ||
McASP5 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | ||
McASP6 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | ||
McASP7 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | ||
McASP8 | 4 serializers | 4 serializers | 4 serializers | 4 serializers | 4 serializers | ||
MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | Yes | Yes | Yes | Yes | Yes | |
MMC2 | Yes | Yes | Yes | Yes | Yes | ||
MMC3 | Yes | Yes | Yes | Yes | Yes | ||
MMC4 | Yes | Yes | Yes | Yes | Yes | ||
PCI Express 3.0 Port with Integrated PHY | PCIe_SS1 | Yes | Yes | Yes | Yes | Yes | |
PCIe_SS2 | Yes | Yes | Yes | Yes | Yes | ||
SATA Gen2 Interface | SATA | Yes | Yes | Yes | Yes | Yes | |
Real-Time Clock | RTCSS | No | No | No | No | No | |
Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem | PRU-ICSS | No | No | No | No | No | |
Multichannel Serial Peripheral Interface | McSPI | 4 | 4 | 4 | 4 | 4 | |
HDQ1W | HDQ1W | No | No | No | No | No | |
Quad SPI | QSPI | Yes | Yes | Yes | Yes | Yes | |
Spinlock Module | SPINLOCK | Yes | Yes | Yes | Yes | Yes | |
Keyboard Controller | KBD | No | No | No | No | No | |
Timers, General-Purpose | TIMER | 16 | 16 | 16 | 16 | 16 | |
Timer, Watchdog | WATCHDOG TIMER | Yes | Yes | Yes | Yes | Yes | |
Pulse-Width Modulation Subsystem | PWMSS1 | Yes | Yes | Yes | Yes | Yes | |
PWMSS2 | Yes | Yes | Yes | Yes | Yes | ||
PWMSS3 | Yes | Yes | Yes | Yes | Yes | ||
Universal Asynchronous Receiver/Transmitter | UART | 10 | 10 | 10 | 10 | 10 | |
Universal Serial Bus (USB3.0) | USB1 (SuperSpeed, Dual-Role-Device [DRD]) | Yes | Yes | Yes | Yes | Yes | |
Universal Serial Bus (USB2.0) | USB2 (HighSpeed, Dual-Role-Device [DRD], with embedded HS PHY) | Yes | Yes | Yes | Yes | Yes | |
USB3 (HighSpeed, OTG2.0, with ULPI) | Yes | Yes | Yes | Yes | Yes | ||
USB4 (HighSpeed, OTG2.0, with ULPI) | Yes | Yes | Yes | Yes | Yes |