JAJSGK9F December 2015 – May 2019 TDA2HF , TDA2HG , TDA2HV , TDA2LF , TDA2SA , TDA2SG , TDA2SX
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
CAUTION
The I/O timings provided in Section 7Timing Requirements and Switching Characteristics are valid only if signals within a single IOSET are used. The IOSETs are defined in the Table 7-19 and Table 7-20.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
DPI Video Output 1 | |||
vout1_clk | Video Output 1 Clock output | O | D11 |
vout1_de | Video Output 1 Data Enable output | O | B10 |
vout1_fld | Video Output 1 Field ID output.This signal is not used for embedded sync modes. | O | B11 |
vout1_hsync | Video Output 1 Horizontal Sync output.This signal is not used for embedded sync modes. | O | C11 |
vout1_vsync | Video Output 1 Vertical Sync output.This signal is not used for embedded sync modes. | O | E11 |
vout1_d0 | Video Output 1 Data output | O | F11 |
vout1_d1 | Video Output 1 Data output | O | G10 |
vout1_d2 | Video Output 1 Data output | O | F10 |
vout1_d3 | Video Output 1 Data output | O | G11 |
vout1_d4 | Video Output 1 Data output | O | E9 |
vout1_d5 | Video Output 1 Data output | O | F9 |
vout1_d6 | Video Output 1 Data output | O | F8 |
vout1_d7 | Video Output 1 Data output | O | E7 |
vout1_d8 | Video Output 1 Data output | O | E8 |
vout1_d9 | Video Output 1 Data output | O | D9 |
vout1_d10 | Video Output 1 Data output | O | D7 |
vout1_d11 | Video Output 1 Data output | O | D8 |
vout1_d12 | Video Output 1 Data output | O | A5 |
vout1_d13 | Video Output 1 Data output | O | C6 |
vout1_d14 | Video Output 1 Data output | O | C8 |
vout1_d15 | Video Output 1 Data output | O | C7 |
vout1_d16 | Video Output 1 Data output | O | B7 |
vout1_d17 | Video Output 1 Data output | O | B8 |
vout1_d18 | Video Output 1 Data output | O | A7 |
vout1_d19 | Video Output 1 Data output | O | A8 |
vout1_d20 | Video Output 1 Data output | O | C9 |
vout1_d21 | Video Output 1 Data output | O | A9 |
vout1_d22 | Video Output 1 Data output | O | B9 |
vout1_d23 | Video Output 1 Data output | O | A10 |
DPI Video Output 2 | |||
vout2_clk | Video Output 2 Clock output | O | H7/ B26 |
vout2_de | Video Output 2 Data Enable output | O | G2/ C23 |
vout2_fld | Video Output 2 Field ID output.This signal is not used for embedded sync modes. | O | E1/ F21 |
vout2_hsync | Video Output 2 Horizontal Sync output.This signal is not used for embedded sync modes. | O | G1/ E21 |
vout2_vsync | Video Output 2 Vertical Sync output.This signal is not used for embedded sync modes. | O | G6/ F20 |
vout2_d0 | Video Output 2 Data output | O | A4/ B14 |
vout2_d1 | Video Output 2 Data output | O | B5/ J14 |
vout2_d2 | Video Output 2 Data output | O | B4/ G13 |
vout2_d3 | Video Output 2 Data output | O | B3/ J11 |
vout2_d4 | Video Output 2 Data output | O | A3/ E12 |
vout2_d5 | Video Output 2 Data output | O | C5/ F13 |
vout2_d6 | Video Output 2 Data output | O | D6/ C12 |
vout2_d7 | Video Output 2 Data output | O | B2/ D12 |
vout2_d8 | Video Output 2 Data output | O | C4/ E15 |
vout2_d9 | Video Output 2 Data output | O | C3/ A20 |
vout2_d10 | Video Output 2 Data output | O | C2/ B15 |
vout2_d11 | Video Output 2 Data output | O | D5/ A15 |
vout2_d12 | Video Output 2 Data output | O | F6/ D15 |
vout2_d13 | Video Output 2 Data output | O | D3/ B16 |
vout2_d14 | Video Output 2 Data output | O | E6/ B17 |
vout2_d15 | Video Output 2 Data output | O | F5/ A17 |
vout2_d16 | Video Output 2 Data output | O | E4/ C18 |
vout2_d17 | Video Output 2 Data output | O | C1/ A21 |
vout2_d18 | Video Output 2 Data output | O | F4/ G16 |
vout2_d19 | Video Output 2 Data output | O | D2/ D17 |
vout2_d20 | Video Output 2 Data output | O | E2/ AA3 |
vout2_d21 | Video Output 2 Data output | O | D1/ AB9 |
vout2_d22 | Video Output 2 Data output | O | F3/ AB3 |
vout2_d23 | Video Output 2 Data output | O | F2/ AA4 |
DPI Video Output 3 | |||
vout3_clk | Video Output 3 Clock output | O | P1/ AF9(1) |
vout3_de | Video Output 3 Data Enable output | O | N9/ AD9(1) |
vout3_fld | Video Output 3 Field ID output.This signal is not used for embedded sync modes. | O | P9/ AG8(1) |
vout3_hsync | Video Output 3 Horizontal Sync output.This signal is not used for embedded sync modes. | O | N7/ AE9(1) |
vout3_vsync | Video Output 3 Vertical Sync output.This signal is not used for embedded sync modes. | O | R4/ AF8(1) |
vout3_d0 | Video Output 3 Data output | O | M6/ AH4(1)/ AD3(1) |
vout3_d1 | Video Output 3 Data output | O | M2/ AG6(1)/ AD2(1) |
vout3_d2 | Video Output 3 Data output | O | L5/ AH5(1)/ AE6(1) |
vout3_d3 | Video Output 3 Data output | O | M1/ AH3(1)/ AE2(1) |
vout3_d4 | Video Output 3 Data output | O | L6/ AH6(1)/ AE1(1) |
vout3_d5 | Video Output 3 Data output | O | L4/ AG7(1)/ AE5(1) |
vout3_d6 | Video Output 3 Data output | O | L3/ AD8(1)/ AE3(1) |
vout3_d7 | Video Output 3 Data output | O | L2/ AE8(1)/ AF1(1) |
vout3_d8 | Video Output 3 Data output | O | L1/ AF4(1) |
vout3_d9 | Video Output 3 Data output | O | K2/ AF3(1) |
vout3_d10 | Video Output 3 Data output | O | J1/ AF6(1) |
vout3_d11 | Video Output 3 Data output | O | J2/ AF2(1) |
vout3_d12 | Video Output 3 Data output | O | H1/ AG5(1) |
vout3_d13 | Video Output 3 Data output | O | J3/ AG3(1) |
vout3_d14 | Video Output 3 Data output | O | H2/ AG2(1) |
vout3_d15 | Video Output 3 Data output | O | H3/ AG4(1) |
vout3_d16 | Video Output 3 Data output | O | R6/ AG8(1)/ AH4(1) |
vout3_d17 | Video Output 3 Data output | O | T9/ AD9(1)/ AG6(1) |
vout3_d18 | Video Output 3 Data output | O | T6/ AH5(1) |
vout3_d19 | Video Output 3 Data output | O | T7/ AH3(1) |
vout3_d20 | Video Output 3 Data output | O | P6/ AH6(1) |
vout3_d21 | Video Output 3 Data output | O | R9/ AG7(1) |
vout3_d22 | Video Output 3 Data output | O | R5/ AD8(1) |
vout3_d23 | Video Output 3 Data output | O | P5/ AE8(1) |