JAJSE41G June 2016 – March 2019 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
FIELD PARAMETER | FIELD DESCRIPTION | VALUES | DESCRIPTION | |
---|---|---|---|---|
MARKING | ORDERABLE | |||
a | Device evolution stage | X | Contact TI | Prototype |
P | Preproduction (production test flow, no reliability data) | |||
BLANK | Production | |||
TDA3(2) | Base production part number | TDA3 | ADAS 3rd Generation Family | |
t | Device Tier | S | Super | |
M | Mid | |||
L | Low | |||
I | Device Identity | A | Scene Analysis | |
V | Scene Viewing | |||
D | Dual-DSP Scene Analysis | |||
R | Radar | |||
X | ADAS Superset | |||
z | Device Speed | A | Indicates the speed grade for each of the cores in the device. For more information see , Device Comparison Table and Table 5-1, Speed Grade Maximum Frequency | |
B | ||||
D | ||||
R | ||||
S | ||||
r | Device revision | BLANK | SR 1.0 | |
A | SR 1.0A | |||
B | SR 2.0 | |||
Y | Device type | BLANK | Standard devices | |
E | Emulation (E) devices | |||
J | JTAG lock & random key devices | |||
D | Secured devices | |||
C | CAN2 designator | BLANK | Standard CAN | |
F | CAN-FD | |||
PPP | Package designator | ABF | ABF FCBGA-N367 (15mm x 15mm) Package | |
c | Carrier designator | N/A | BLANK | Tray |
N/A | R | Tape & Reel | ||
Q1 | Automotive Designator | BLANK | Does not meet automotive qualification | |
Q1 | Meets Q100 equal requirements, with exceptions as specified in DM. | |||
XXXXXXX | As marked | N/A | Lot Trace Code | |
YYY | As marked | N/A | Production Code, For TI use only | |
ZZZ | As marked | N/A | Production Code, For TI use only | |
O | As marked | N/A | Pin one designator | |
G1 | As marked | N/A | ECAT—Green package designator |
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.