JAJSE41G June 2016 – March 2019 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
RCOSC_32K_CLK is received directly through a network of resistor and capacitor (an RC network) inside of the SoC. This RC oscillator do not have good frequency stability. The Frequency range is described in Table 6-9, which depends on the temperature. For more information about RCOSC_32K_CLK see the Device TRM, Chapter: Power, Reset, and Clock Management.
NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
RCOSC_32K_CLK | Internal RC Oscillator | Range from 28 to 42 | kHz |