JAJSE41G June 2016 – March 2019 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The MIPI D-PHY signals include the CSI2 camera serial interfaces to or from the Device.
For more information regarding the MIPI-PHY signals and corresponding balls, see Table 4-10, CSI2 Signal Descriptions.
For more information, you can also see the MIPI D-PHY specification v1-01-00_r0-03 (specifically the Interconnect and Lane Configuration and Annex B Interconnect Design Guidelines chapters).
In the next section, the PCB guidelines of the following differential interfaces are presented:
Table 8-10 lists the MIPI D-PHY interface signals in the Device.