JAJSE41G June 2016 – March 2019 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
CK signals are routed as point-to-point differential, and ADDR_CTRL signals are routed as point-to-point single ended. The supported topology for CK and ADDR_CTRL are shown in Figure 8-32 through Figure 8-35. Note that ADDR_CTRL are routed very similar to DQ and CK is routed very similar to DQS.
Trace routing specifications for the CK and the ADD_CTRL are specified in Table 8-21.
NO. | PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
1 | CK and ADDR_CTRL nominal trace length(1) | CACLM | mils | ||
2 | ADDR_CTRL skew | 20 | ps | ||
3 | CK skew | 5 | ps | ||
4 | Via count per each trace ADDR_CTRL, CK | 2 | |||
5 | Via count difference across ADDR_CTRL, CK | 0 | |||
6 | ADDR_CTRL-to-CK skew | 20 | ps | ||
7 | Center-to-center ADDR_CTRL to other LPDDR2 trace spacing(2)(3) | 4 | w | ||
8 | Center-to-center ADDR_CTRL to other ADDR_CTRL trace spacing(2) | 3 | w | ||
9 | CK center-to-center spacing(4) | ||||
10 | CK center-to-center spacing to other net(2) | 4 | w |