SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
---|---|---|---|
TIMER_IO0 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | AA32 |
TIMER_IO1 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | W30 |
TIMER_IO2 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | F30 |
TIMER_IO3 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | E30 |
TIMER_IO4 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | F29 |
TIMER_IO5 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | F28 |
TIMER_IO6 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | D33 |
TIMER_IO7 | IO | Timer Inputs and Outputs (Can be used with any MAIN domain timer instance) | E32 |