SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
---|---|---|---|
CSI2_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AC29 |
CSI2_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AB29 |
CSI2_RXRCALIB (1) | A | CSI Pin connected to external resistor for on-chip resistor calibration | AH29 |
CSI2_RXN0 | I | CSI Differential Receive Input (negative) | AC30 |
CSI2_RXN1 | I | CSI Differential Receive Input (negative) | AB31 |
CSI2_RXN2 | I | CSI Differential Receive Input (negative) | AC32 |
CSI2_RXN3 | I | CSI Differential Receive Input (negative) | AB33 |
CSI2_RXP0 | I | CSI Differential Receive Input (positive) | AD30 |
CSI2_RXP1 | I | CSI Differential Receive Input (positive) | AC31 |
CSI2_RXP2 | I | CSI Differential Receive Input (positive) | AD32 |
CSI2_RXP3 | I | CSI Differential Receive Input (positive) | AC33 |