SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
---|---|---|---|
CSI1_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AE29 |
CSI1_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AF29 |
CSI1_RXRCALIB (1) | A | CSI pin connected to external resistor for on-chip resistor calibration | AJ33 |
CSI1_RXN0 | I | CSI Differential Receive Input (negative) | AF30 |
CSI1_RXN1 | I | CSI Differential Receive Input (negative) | AE33 |
CSI1_RXN2 | I | CSI Differential Receive Input (negative) | AE31 |
CSI1_RXN3 | I | CSI Differential Receive Input (negative) | AF32 |
CSI1_RXP0 | I | CSI Differential Receive Input (positive) | AG30 |
CSI1_RXP1 | I | CSI Differential Receive Input (positive) | AF33 |
CSI1_RXP2 | I | CSI Differential Receive Input (positive) | AF31 |
CSI1_RXP3 | I | CSI Differential Receive Input (positive) | AG32 |