SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
---|---|---|---|
GPIO0_0 | IO | General Purpose Input/Output | Y29 |
GPIO0_1 | IO | General Purpose Input/Output | P29 |
GPIO0_2 | IO | General Purpose Input/Output | T29 |
GPIO0_3 | IO | General Purpose Input/Output | T31 |
GPIO0_4 | IO | General Purpose Input/Output | T32 |
GPIO0_5 | IO | General Purpose Input/Output | R33 |
GPIO0_6 | IO | General Purpose Input/Output | R30 |
GPIO0_7 | IO | General Purpose Input/Output | R29 |
GPIO0_8 | IO | General Purpose Input/Output | R31 |
GPIO0_9 | IO | General Purpose Input/Output | G30 |
GPIO0_10 | IO | General Purpose Input/Output | U30 |
GPIO0_11 | IO | General Purpose Input/Output | P32 |
GPIO0_12 | IO | General Purpose Input/Output | E33 |
GPIO0_13 | IO | General Purpose Input/Output | T30 |
GPIO0_14 | IO | General Purpose Input/Output | J30 |
GPIO0_15 | IO | General Purpose Input/Output | K31 |
GPIO0_16 | IO | General Purpose Input/Output | F32 |
GPIO0_17 | IO | General Purpose Input/Output | H32 |
GPIO0_18 | IO | General Purpose Input/Output | H33 |
GPIO0_19 | IO | General Purpose Input/Output | G31 |
GPIO0_20 | IO | General Purpose Input/Output | J31 |
GPIO0_21 | IO | General Purpose Input/Output | P33 |
GPIO0_22 | IO | General Purpose Input/Output | G32 |
GPIO0_23 | IO | General Purpose Input/Output | K32 |
GPIO0_24 | IO | General Purpose Input/Output | R32 |
GPIO0_25 | IO | General Purpose Input/Output | N33 |
GPIO0_26 | IO | General Purpose Input/Output | G29 |
GPIO0_27 | IO | General Purpose Input/Output | G33 |
GPIO0_28 | IO | General Purpose Input/Output | H31 |
GPIO0_29 | IO | General Purpose Input/Output | G28 |
GPIO0_30 | IO | General Purpose Input/Output | F33 |
GPIO0_31 | IO | General Purpose Input/Output | F31 |
GPIO0_32 | IO | General Purpose Input/Output | J32 |
GPIO0_33 | IO | General Purpose Input/Output | H30 |
GPIO0_34 | IO | General Purpose Input/Output | K33 |
GPIO0_35 | IO | General Purpose Input/Output | M31 |
GPIO0_36 | IO | General Purpose Input/Output | N30 |
GPIO0_37 | IO | General Purpose Input/Output | T33 |
GPIO0_38 | IO | General Purpose Input/Output | L32 |
GPIO0_39 | IO | General Purpose Input/Output | P30 |
GPIO0_40 | IO | General Purpose Input/Output | M32 |
GPIO0_41 | IO | General Purpose Input/Output | L33 |
GPIO0_42 | IO | General Purpose Input/Output | U31 |
GPIO0_43 | IO | General Purpose Input/Output | M33 |
GPIO0_44 | IO | General Purpose Input/Output | P31 |
GPIO0_45 | IO | General Purpose Input/Output | N31 |
GPIO0_46 | IO | General Purpose Input/Output | U32 |
GPIO0_47 | IO | General Purpose Input/Output | N32 |
GPIO0_48 | IO | General Purpose Input/Output | H29 |
GPIO0_49 | IO | General Purpose Input/Output | L31 |
GPIO0_50 | IO | General Purpose Input/Output | J33 |
GPIO0_51 | IO | General Purpose Input/Output | Y33 |
GPIO0_52 | IO | General Purpose Input/Output | Y32 |
GPIO0_53 | IO | General Purpose Input/Output | V31 |
GPIO0_54 | IO | General Purpose Input/Output | V30 |
GPIO0_55 | IO | General Purpose Input/Output | W31 |
GPIO0_56 | IO | General Purpose Input/Output | AA30 |
GPIO0_57 | IO | General Purpose Input/Output | Y30 |
GPIO0_58 | IO | General Purpose Input/Output | AA32 |
GPIO0_59 | IO | General Purpose Input/Output | W30 |
GPIO0_60 | IO | General Purpose Input/Output | F30 |
GPIO0_61 | IO | General Purpose Input/Output | E30 |
GPIO0_62 | IO | General Purpose Input/Output | F29 |
GPIO0_63 | IO | General Purpose Input/Output | F28 |
GPIO0_64 | IO | General Purpose Input/Output | D33 |
GPIO0_65 | IO | General Purpose Input/Output | E32 |