SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
---|---|---|---|
MCASP2_ACLKR | IO | MCASP Receive Bit Clock | M32 |
MCASP2_ACLKX | IO | MCASP Transmit Bit Clock | P33 |
MCASP2_AFSR | IO | MCASP Receive Frame Sync | L33 |
MCASP2_AFSX | IO | MCASP Transmit Frame Sync | G32 |
MCASP2_AXR0 | IO | MCASP Serial Data (Input/Output) | K32 |
MCASP2_AXR1 | IO | MCASP Serial Data (Input/Output) | R32 |
MCASP2_AXR2 | IO | MCASP Serial Data (Input/Output) | N33 |
MCASP2_AXR3 | IO | MCASP Serial Data (Input/Output) | G28 |
MCASP2_AXR4 | IO | MCASP Serial Data (Input/Output) | U31 |