SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] ((2)) | PIN TYPE [2] | DESCRIPTION [3] | AND PIN [4] |
---|---|---|---|
DDR1_CKN | IO | DDRSS Differential Clock (negative) | H1 |
DDR1_CKP | IO | DDRSS Differential Clock (positive) | J2 |
DDR1_RESETn | IO | DDRSS Reset | G5 |
DDR1_RET | I | DDR Retention Enable | G8 |
DDR1_CA0 | IO | DDRSS Command Address | J4 |
DDR1_CA1 | IO | DDRSS Command Address | H3 |
DDR1_CA2 | IO | DDRSS Command Address | G2 |
DDR1_CA3 | IO | DDRSS Command Address | J3 |
DDR1_CA4 | IO | DDRSS Command Address | G3 |
DDR1_CA5 | IO | DDRSS Command Address | H4 |
DDR1_CAL0 (1) | A | IO Pad Calibration Resistor | F8 |
DDR1_CKE0 | IO | DDRSS Clock Enable | E7 |
DDR1_CKE1 | IO | DDRSS Clock Enable | H6 |
DDR1_CSn0_0 | IO | DDRSS Chip Select | G6 |
DDR1_CSn0_1 | IO | DDRSS Chip Select | G7 |
DDR1_CSn1_0 | IO | DDRSS Chip Select | H7 |
DDR1_CSn1_1 | IO | DDRSS Chip Select | F6 |
DDR1_DM0 | IO | DDRSS Data Mask | A3 |
DDR1_DM1 | IO | DDRSS Data Mask | F3 |
DDR1_DM2 | IO | DDRSS Data Mask | L2 |
DDR1_DM3 | IO | DDRSS Data Mask | P2 |
DDR1_DQ0 | IO | DDRSS Data | A6 |
DDR1_DQ1 | IO | DDRSS Data | C6 |
DDR1_DQ2 | IO | DDRSS Data | A5 |
DDR1_DQ3 | IO | DDRSS Data | C4 |
DDR1_DQ4 | IO | DDRSS Data | B4 |
DDR1_DQ5 | IO | DDRSS Data | B2 |
DDR1_DQ6 | IO | DDRSS Data | C3 |
DDR1_DQ7 | IO | DDRSS Data | B5 |
DDR1_DQ8 | IO | DDRSS Data | E5 |
DDR1_DQ9 | IO | DDRSS Data | D2 |
DDR1_DQ10 | IO | DDRSS Data | E2 |
DDR1_DQ11 | IO | DDRSS Data | F4 |
DDR1_DQ12 | IO | DDRSS Data | D6 |
DDR1_DQ13 | IO | DDRSS Data | E4 |
DDR1_DQ14 | IO | DDRSS Data | D3 |
DDR1_DQ15 | IO | DDRSS Data | D5 |
DDR1_DQ16 | IO | DDRSS Data | M3 |
DDR1_DQ17 | IO | DDRSS Data | K4 |
DDR1_DQ18 | IO | DDRSS Data | M2 |
DDR1_DQ19 | IO | DDRSS Data | L5 |
DDR1_DQ20 | IO | DDRSS Data | J5 |
DDR1_DQ21 | IO | DDRSS Data | K3 |
DDR1_DQ22 | IO | DDRSS Data | L4 |
DDR1_DQ23 | IO | DDRSS Data | K6 |
DDR1_DQ24 | IO | DDRSS Data | N6 |
DDR1_DQ25 | IO | DDRSS Data | P4 |
DDR1_DQ26 | IO | DDRSS Data | N3 |
DDR1_DQ27 | IO | DDRSS Data | M5 |
DDR1_DQ28 | IO | DDRSS Data | M6 |
DDR1_DQ29 | IO | DDRSS Data | P5 |
DDR1_DQ30 | IO | DDRSS Data | N4 |
DDR1_DQ31 | IO | DDRSS Data | P6 |
DDR1_DQS0N | IO | DDRSS Complimentary Data Strobe | C1 |
DDR1_DQS0P | IO | DDRSS Data Strobe | B1 |
DDR1_DQS1N | IO | DDRSS Complimentary Data Strobe | F1 |
DDR1_DQS1P | IO | DDRSS Data Strobe | E1 |
DDR1_DQS2N | IO | DDRSS Complimentary Data Strobe | K1 |
DDR1_DQS2P | IO | DDRSS Data Strobe | L1 |
DDR1_DQS3N | IO | DDRSS Complimentary Data Strobe | N1 |
DDR1_DQS3P | IO | DDRSS Data Strobe | P1 |