SPRSPB4A June 2024 – December 2024 TDA4APE-Q1 , TDA4VPE-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 6-23 shows the recommended crystal circuit. All discrete components used to implement the oscillator circuit should be placed as close as possible to the WKUP_OSC0_XI and WKUP_OSC0_XO pins.
The crystal must be in the fundamental mode of operation and parallel resonant. Table 6-21 summarizes the required electrical constraints.
PARAMETER | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
Fxtal | Crystal Parallel Resonance Frequency | 19.2, 20, 24, 25, 26, 27 | MHz | ||||
Fxtal | Crystal Frequency Stability and Tolerance | Ethernet RGMII and RMII not used | ±100 | ppm | |||
Ethernet RGMII and RMII using derived clock | ±50 | ||||||
CL1+PCBXI | Capacitance of CL1 + CPCBXI | 12 | 24 | pF | |||
CL2+PCBXO | Capacitance of CL2 + CPCBXO | 12 | 24 | pF | |||
CL | Crystal Load Capacitance | 6 | 12 | pF | |||
Cshunt | Crystal Circuit Shunt Capacitance | 19.2 MHz, 20MHz |
ESRxtal ≤ 30 Ω | 7 | pF | ||
30 Ω ≤ ESRxtal ≤ 80 Ω | 5 | pF | |||||
80 Ω ≤ ESRxtal ≤ 100 Ω | 3 | pF | |||||
24MHz | ESRxtal ≤ 30 Ω | 7 | pF | ||||
30 Ω ≤ ESRxtal ≤ 60 Ω | 5 | pF | |||||
60 Ω ≤ ESRxtal ≤ 80 Ω | 3 | pF | |||||
Not Supported: 80 Ω ≤ ESRxtal | – | ||||||
25MHz | ESRxtal ≤ 30 Ω | 7 | pF | ||||
30 Ω ≤ ESRxtal ≤ 50 Ω | 5 | pF | |||||
50 Ω ≤ ESRxtal ≤ 80 Ω | 3 | pF | |||||
Not Supported: 80 Ω ≤ ESRxtal | – | ||||||
26 MHz, 27 MHz |
ESRxtal ≤ 30 Ω | 7 | pF | ||||
30 Ω ≤ ESRxtal ≤ 50 Ω | 5 | pF | |||||
Not Supported: 50 Ω ≤ ESRxtal | – | ||||||
ESRxtal | Crystal Effective Series Resistance | (1) | Ω |
When selecting a crystal, the system design must consider the temperature and aging characteristics of a based on the worst case environment and expected life expectancy of the system.
Table 6-22 details the switching characteristics of the oscillator and the requirements of the input clock.
PARAMETER | PACKAGE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CXI | XI Capacitance | AND | 2.047 | pF | ||
CXO | XO Capacitance | AND | 1.972 | pF | ||
CXIXO | XI to XO Mutual Capacitance | AND | 0.01 | pF | ||
ts | Start-up Time | 9.5(1) | ms |