JAJSQ14A february 2023 – august 2023 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
CSI0_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AN30 |
CSI0_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AN29 |
CSI0_RXRCALIB (1) | A | CSI Pin connected to external resistor for on-chip resistor calibration | AM28 |
CSI0_RXN0 | I | CSI Differential Receive Input (negative) | AU33 |
CSI0_RXN1 | I | CSI Differential Receive Input (negative) | AT32 |
CSI0_RXN2 | I | CSI Differential Receive Input (negative) | AV31 |
CSI0_RXN3 | I | CSI Differential Receive Input (negative) | AR30 |
CSI0_RXP0 | I | CSI Differential Receive Input (positive) | AU32 |
CSI0_RXP1 | I | CSI Differential Receive Input (positive) | AT31 |
CSI0_RXP2 | I | CSI Differential Receive Input (positive) | AV30 |
CSI0_RXP3 | I | CSI Differential Receive Input (positive) | AR29 |