JAJSQ14A february 2023 – august 2023 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
---|---|---|---|
MCASP2_ACLKR | IO | MCASP Receive Bit Clock | AD34 |
MCASP2_ACLKX | IO | MCASP Transmit Bit Clock | AD37 |
MCASP2_AFSR | IO | MCASP Receive Frame Sync | AJ36 |
MCASP2_AFSX | IO | MCASP Transmit Frame Sync | AE37 |
MCASP2_AXR0 | IO | MCASP Serial Data (Input/Output) | AC36 |
MCASP2_AXR1 | IO | MCASP Serial Data (Input/Output) | AE36 |
MCASP2_AXR2 | IO | MCASP Serial Data (Input/Output) | AF38 |
MCASP2_AXR3 | IO | MCASP Serial Data (Input/Output) | AC33 |
MCASP2_AXR4 | IO | MCASP Serial Data (Input/Output) | AF34 |