JAJSQ14A february 2023 – august 2023 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This section summarizes the Voltage and Temperature Module (VTM) on die temperature sensor characteristics.
For reliability and operability concerns, the maximum junction temperature of the device has to be at or below the TJ value identified in the Recommended Operating Conditions.
PARAMETER | TEST CONDITIONS |
MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Tacc | VTM temperature sensor accuracy | –40 to 110 ℃ | –5 | 5 | ℃ | |
110 to 125 ℃ | –2 | 2 | ℃ |