JAJSIF7K September 2021 – April 2024 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
fop(baud) | Maximum programmable baud rate | 15 pF | 12 | MHz | ||
30 pF | 0.115 | |||||
1 | td(ctsnL-txdV) | Delay time, receive CTSn bit to transmit data | 30 | ns | ||
2 | tw(txd) | Pulse width, transmit data bit, high or low | U - 2(1) | U + 2(1) | ns | |
3 | tw(txdS) | Pulse width, transmit start bit, low | U - 2(1) | ns |
For more information, see Universal Asynchronous Receiver/Transmitter (UART) section in Peripherals chapter in the device TRM.