JAJSS79 November 2023 TDES4940
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TDES4940RURTQ1 | VQFN | RUR0088D | 88 | 250 | 180 | 24.4 | 12.30 | 12.30 | 1.10 | 16.00 | 24.00 | Q2 |
TDES4940RURRQ1 | VQFN | RUR0088D | 88 | 2500 | 330 | 24.4 | 12.30 | 12.30 | 1.10 | 16.00 | 24.00 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TDES4940RURTQ1 | VQFN | RUR0088D | 88 | 250 | 210 | 185 | 35 |
TDES4940RURRQ1 | VQFN | RUR0088D | 88 | 2500 | 360 | 360 | 36 |
TDES4940RURRQ1 | VQFN | RUR0088D | 88 | 2500 | 367 | 367 | 35 |