JAJSLG1A april 2021 – february 2023 TDES954
PRODUCTION DATA
The TDES954 is a versatile deserializer that aggregates up to two inputs acquired from a V3Link stream and transmits the received data over a MIPI camera serial interface (CSI-2). When coupled with a V3Link serializer (TSER953), the TDES954 receives data streams from multiple sensors to be multiplexed on the same CSI-2 links. When paired with the TSER953, the TDES954 operates at full features. When in DVP Mode and paired with DVP Mode Serializers, the TDES954 operates with basic functionality.