JAJSLG1A april 2021 – february 2023 TDES954
PRODUCTION DATA
When paired with the TSER953 serializer, the TDES954 is capable of receiving diagnostic indicators from the serializer. The sensor alarm and status diagnostic information are reported in the SENSOR_STS_X registers (0x51 to 0x54 in Table 7-92). The interrupt capability from detected status changes in sensor are described in Section 7.5.8.2.2. This interrupt condition will be cleared by reading the SEN_INT_RISE_STS (0xDE) and SEN_INT_FALL_STS (0xDF) registers .