JAJSLG1A april 2021 – february 2023 TDES954
PRODUCTION DATA
For the typical design application, use the parameters listed in Table 8-4.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
V(VDDIO) | 1.8 V or 3.3 V |
V(VDD18) | 1.8 V |
V(VDD11)( When VDD_SEL = HIGH) | 1.1 V |
AC-coupling Capacitor for Synchronous Modes, Coaxial Connection: RIN0+ ,RIN1+ | 33 nF - 100nF (50 WV 0402) |
AC-coupling Capacitor for Synchronous Modes, Coaxial Connection: RIN0- ,RIN1- | 15 nF - 47nF (50 WV 0402) |
AC-coupling Capacitor for Synchronous Modes, STP Connection: RIN0± ,RIN1± | 33 nF - 100nF (50 WV 0402) |
AC-coupling Capacitor for Non-Synchronous and DVP Backwards Compatible Modes, Coaxial Connection: RIN0+, RIN1+ | 100 nF (50 WV 0402) |
AC-coupling Capacitor for Non-Synchronous and DVP Backwards Compatible Modes, Coaxial Connection: RIN0-, RIN1- | 47 nF (50 WV 0402) |
AC-coupling Capacitor for Non-Synchronous and DVP Backwards Compatible Modes, STP Connection: RIN0±, RIN1± | 100 nF (50 WV 0402) |
The SER/DES supports only AC-coupled interconnects through an integrated DC-balanced decoding scheme. External AC-coupling capacitors must be placed in series in the V3Link signal path as shown in Figure 8-6 and Figure 8-7. When connected to the TSER953 serializer operating with 10-Mbps back channel, the higher value AC-coupling capacitors are recommended to reduce low frequency attenuation. For applications using single-ended 50-Ω coaxial cable, terminate the unused data pins (RIN0–, RIN1–) with an AC-coupling capacitor and a 50-Ω resistor.
For high-speed V3Link transmissions, use the smallest available package for the AC-coupling capacitor to help minimize degradation of signal quality due to package parasitics.