JAJSLG2A April 2021 – September 2023 TDES960
PRODUCTION DATA
The TDES960 provides a 4:2 hub for sensor applications. The device includes four V3Link inputs for sensor data streams from up to four TSER953 serializers. The interfaces are also compatible with DVP Mode serializers. Data received from the four input ports is aggregated onto one or two 4-lane CSI-2 interfaces.