JAJSLG2A April 2021 – September 2023 TDES960
PRODUCTION DATA
The TDES960 implements four video line buffer/FIFO, one for each RX channel. The video buffers provide storage of data payload and forward requirements for sending multiple video streams on the CSI-2 transmit ports. The total line buffer memory size is a 16-kB block for each RX port.
The CSI-2 transmitter waits for an entire packet to be available before pulling data from the video buffers.