JAJSOW0A July 2022 – July 2023 TDP1204
PRODUCTION DATA
The equalizer is used to clean up inter-symbol interference (ISI) jitter or loss from the bandwidth-limited board traces or cables. TDP1204 supports fixed receiver equalizer by setting the EQ0 and EQ1 pins or through the I2C register. Table 8-6 lists the pin strap settings and EQ values.
The TDP1204 has three sets of CTLE curves (3-Gbps CTLE, 6-Gbps CTLE, and 12-Gbps CTLE) with each curve having 16 AC gain settings and 3 DC gain settings. Table 8-6 provides details about the 16 AC gain settings with GLOBAL_DCG = 0x2.
The TDP1204 in pin-strap mode has three CTLE HDMI Datarate Maps: Map A, Map B, and Map C. Table 8-7 provides details about these maps. The expectation is Map A and C should be used if TDP1204 is used in a source application and Map B for a sink application.
Table 8-8 lists how the sampled state of the CTLEMAP_SEL pin determines the default CTLE HDMI Datarate map when the TDP1204 is configured for pin-strap mode.
In I2C mode, the default CTLE (3-Gbps, 6-Gbps, or 12-Gbps) used for each HDMI mode can be controlled from a register.
EQ Setting(1) | RX EQ Level for 3-Gbps CTLE (Gain at 1.5-GHz – Gain at 10-MHz) |
RX EQ Level for 6-Gbps CTLE (Gain at 3-GHz – Gain at 10-MHz) |
RX EQ Level for 12-Gbps CTLE (Gain at 6-GHz – Gain at 10-MHz) |
EQ1 PIN | EQ0 PIN |
---|---|---|---|---|---|
0(2) | 1.0 | 0.5 | 0 | 0 | 0 |
1 | 2.0 | 1.0 | 0.8 | 0 | R |
2 | 3.2 | 2.4 | 1.8 | 0 | F |
3 | 4.2 | 3.3 | 2.7 | 0 | 1 |
4 | 5.3 | 4.4 | 3.7 | R | 0 |
5 | 6.0 | 5.2 | 4.4 | R | R |
6 | 7.0 | 6.0 | 5.0 | R | F |
7 | 7.7 | 6.8 | 5.8 | R | 1 |
8 | 9.0 | 7.5 | 6.5 | F | 0 |
9 | 9.5 | 8.2 | 7.5 | F | R |
10 | 10.0 | 8.8 | 8.3 | F | F |
11 | 10.5 | 9.3 | 9.1 | F | 1 |
12 | 11.0 | 10.0 | 9.8 | 1 | 0 |
13 | 11.5 | 10.5 | 10.3 | 1 | R |
14 | 12.0 | 11.0 | 11.0 | 1 | F |
15 | 12.3 | 11.8 | 11.6 | 1 | 1 |
HDMI Mode | Map A | Map B | Map C |
---|---|---|---|
1.4 | 12 Gbps CTLE |
3 Gbps CTLE |
6 Gbps CTLE |
2.0 | 12 Gbps CTLE |
6 Gbps CTLE |
6 Gbps CTLE |
3 Gbps FRL | 12 Gbps CTLE |
3 Gbps CTLE |
6 Gbps CTLE |
6 Gbps FRL | 12 Gbps CTLE |
6 Gbps CTLE |
6 Gbps CTLE |
8 Gbps FRL | 12 Gbps CTLE |
12 Gbps CTLE |
12 Gbps CTLE |
10 Gbps FRL | 12 Gbps CTLE |
12 Gbps CTLE |
12 Gbps CTLE |
12 Gbps FRL | 12 Gbps CTLE |
12 Gbps CTLE |
12 Gbps CTLE |
Sampled State of CTLEMAP_SEL pin | ||||
---|---|---|---|---|
"0" | "R" | "F" | "1" | |
CTLE HDMI Datarate Map | Map A |
Map C |
Map A | Map B |