JAJSOW0A July 2022 – July 2023 TDP1204
PRODUCTION DATA
In HDMI 2.1 FRL mode, the TDP1204 monitors offset 31h, 35h, 41h, and 42h. Each offset contains information that the TDP1204 uses during FRL link training or during TX compliance testing.
Offset 31h contains FRL lane count (3 or 4 lanes), data rate (3, 6, 8, 10, or 12 Gbps), and maximum TXFFE levels supported. TDP1204 enables the appropriate number of lanes based on the lane count. The TDP1204 uses the data rate information to determine the duration of the TXFFE de-emphasis. The maximum number of supported TXFFE levels sets the number of TXFFE levels TDP1204 uses during FRL link training. Table 8-16 lists the TDP1204 does support all four possible TXFFE levels (TXFFE0 through TXFFE3).
Values snooped from offset 35h is used by TDP1204 during TX FFE compliance testing.