JAJSOW0A July 2022 – July 2023 TDP1204
PRODUCTION DATA
The TDP1204 supports DisplayPort at datarates up to 8.1 Gbps (HBR3) when configured for either pin-strap and I2C mode. In pin-strap mode, DisplayPort mode is enabled as provided in Table 8-18. In I2C mode, DisplayPort mode is enabled when FRL_RATE field (offset 0x31) is programmed to 0x6, RATE_SNOOP_CTRL (offset 0xA bit 2) is disabled, and TXFFE_SNOOP_CTLE (offset 0xA bits 1:0) is disabled.