JAJSOW0A July 2022 – July 2023 TDP1204
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
PACTIVE-H14-LT-ARX-DTX | Power dissipation in HDMI 1.4 3.4 Gbps active operation | Pin Strap mode; DR = 3.4 Gbps; HPD_IN = H; No de-emphasis/pre-emphasis; Limited redriver mode; DC-coupled TX; AC-coupled RX; 3 Gbps CTLE; | 190 | 265 | mW | |
PACTIVE-H20-LT-ARX-DTX | Power dissipation in HDMI 2.0 6 Gbps active operation | Pin Strap mode; DR = 6 Gbps; HPD_IN = H; No de-emphasis/pre-emphasis; Limited redriver mode; DC-coupled TX; AC-coupled RX; 6 Gbps CTLE; | 215 | 305 | mW | |
PACTIVE-FRL-LT-ARX-ATX | Power dissipation in FRL 12 Gbps active operation when TX is AC-coupled (AC_EN = H) | Pin Strap mode; DR = 12 Gbps; HPD_IN = H; TXFFE0; Limited redriver mode; AC-coupled TX; AC-coupled RX;12 Gbps CTLE; | 840 | 1220 | mW | |
PACTIVE-FRL-LT-ARX-DTX | Power dissipation in FRL 12 Gbps active operation when TX is DC-coupled (AC_EN = L) | Pin Strap mode; DR = 12 Gbps; HPD_IN = H; TXFFE0; Limited redriver mode; DC-coupled TX; AC-coupled RX; 12 Gbps CTLE; | 575 | 785 | mW | |
PACTIVE-FRL-LR-ARX-DTX | Power dissipation in FRL 12 Gbps active operation when TX is DC-coupled (AC_EN = L) | Pin Strap mode; DR = 12 Gbps; HPD_IN = H; Highest linearity setting; Linear redriver mode; DC-coupled TX; AC-coupled RX; 12 Gbps CTLE; | 220 | 310 | mW | |
PACTIVE-FRL-LR-ARX-ATX | Power dissipation in FRL 12 Gbps active operation when TX is AC-coupled (AC_EN = H) | Pin Strap mode; DR = 12 Gbps; HPD_IN = H; Highest linearity setting; Linear redriver mode; AC-coupled TX; AC-coupled RX; 12 Gbps CTLE | 660 | 990 | mW | |
PPD | Power in power-down (HPD_IN = L) | Pin Strap mode; HPD_IN = L; EN = L or H; High-speed outputs are disconnected; | 0.6 | 2 | mW | |
PSD | Power in standby (HPD_IN = H) but no incoming signal with DDC Buffer disabled | Pin Strap mode; HPD_IN = H; No incoming signal; EN = H; DC-coupled TX; AC-coupled RX; Limited redriver mode; High-speed outputs are connected; | 1.0 | 1.85 | mW | |
PSD | Power in standby (HPD_IN = H) but no incoming signal with DDC buffer enabled. | Pin Strap mode; HPD_IN = H; No incoming signal; EN = H; DC-coupled TX; AC-coupled RX; Limited redriver mode; High-speed outputs are connected; | 1.2 | 2.05 | mW | |
IVIOQ | VIO quiescent current | HPD_IN = H;VCC = VIO = 3.6 V; LV_DDC_SDA/SCL = H; HV_DDC_SDA/SCL = H; | 16 | µA | ||
IVIOA | VIO active instantaneous current | VCC = VIO = 3.6 V; HPD_IN = H; | 1 | mA | ||
2-LEVEL CONTROL PINS (EN, SCL/CFG0, SDA/CFG1, AC_EN, HPDOUT_SEL) | ||||||
VIO_TRSHD | Threshold for selecting between 1.2-V LVCMOS / 1.8-V LVCMOS | 1.5 | V | |||
VIO_TRSHD | Threshold for selecting between 1.8-V LVCMOS / 3.3-V LVCMOS | 2.5 | V | |||
VIL_1p2V | Low-level input voltage for SCL/CFG0, SDA/CFG1 | VIO = 1.26 V; VCC = 3.0 V; | -0.3 | 0.378 | V | |
VIH_1p2V | High-level input voltage for SCL/CFG0, SDA/CFG1 | VIO = 1.14 V; VCC = 3.6 V; | 0.8 | 3.6 | V | |
VIL_1p8V | Low-level input voltage for SCL/CFG0, SDA/CFG1 | VIO = 1.9 V; VCC = 3.0 V; | -0.3 | 0.57 | V | |
VIH_1p8V | High-level input voltage for SCL/CFG0, SDA/CFG1 | VIO = 1.7 V; VCC = 3.6 V; | 1.19 | 3.6 | V | |
VIL_3p3V | Low-level input voltage for SCL/CFG0, SDA/CFG1 | VIO = 3.6 V; VCC = 3.0 V; | -0.3 | 0.8 | V | |
VIL_3p3V | Low-level input voltage for AC_EN, HPDOUT_SEL | VIO = 3.6 V; VCC = 3.0 V; | -0.3 | 0.8 | V | |
VIH_3p3V | High-level input voltage for SCL/CFG0, SDA/CFG1 | VIO = 3.0 V; VCC = 3.6 V; | 2.2 | 3.6 | V | |
VIH_3p3V | High-level input voltage for AC_EN, HPDOUT_SEL | VIO = 3.0 V; VCC = 3.6 V; | 2.2 | 3.6 | V | |
VOL_1p2V | Low-level output voltage SDA/CFG1 | VCC = 3.0 V; VIO = 1.2 V; | -0.3 | 0.3 | V | |
IOL_1p2V | Low-level output current SDA/CFG1 | VCC = 3.0 V; VIO = 1.2 V; | 2 | mA | ||
VOL | Low-level output voltage SDA/CFG1 | VCC = 3.0 V; VIO = 1.8 V or 3.3 V; | -0.3 | 0.4 | V | |
IOL | Low-level output current SDA/CFG1 | VCC = 3.0 V; VIO = 1.8 V or 3.3 V; | 4 | mA | ||
IIL_I2C | Low-level input current SCL/CFG0, SDA/CFG1 | VIN = 0 V; VIO = 1.8 V or 3.3 V; | –1 | 1 | µA | |
ILEAK | Fail-safe input current for SCL/CFG0, SDA/CFG1 | VIN = 3.6 V; VCC = 0 V; | –25 | 25 | µA | |
VIL_EN | Low-level input voltage for EN pin. | VIO = 1.14 V; VCC = 3.3 V; | -0.3 | 0.4 | V | |
VIH_EN | High-level input voltage for EN pin. | VIO = 3.6 V; VCC = 3.3 V; | 0.8 | 3.6 | V | |
IIL | Low-level input current EN | VIN = 0 V; VIO = 1.8 V or 3.3 V; VCC = 3.6 V | –20 | 20 | µA | |
IIL | Low-level input current AC_EN, HPDOUT_SEL | VIN = 0 V; VIO = 1.8 V or 3.3 V; | –1 | 1 | µA | |
IIH_EN | High-level input current for EN | VIN = 3.6 V; VIO = 1.8 V or 3.3 V; | –1 | 1 | µA | |
IIH_ACEN | High-level input current for AC_EN | VIN = 3.6 V; VIO = 1.8 V or 3.3 V; | –24 | 24 | µA | |
IIH_HPDOUTSEL | High-level input current for HPDOUT_SEL | VIN = 3.6 V; VIO = 1.8 V or 3.3 V; | –24 | 30 | µA | |
RPU_EN | Internal Pull-up resistance on EN. | 125 | 250 | 350 | kΩ | |
RPD_ACEN | Internal Pull-down resistance on AC_EN | 125 | 250 | 350 | kΩ | |
RPD_HPDOUTSEL | Internal Pull-down resistance on HPDOUT_SEL | 125 | 250 | 350 | kΩ | |
CI2C-PINS | Capacitance for SCL/CFG0 and SDA/CFG1 | f = 100 kHz; | 5 | pF | ||
C(I2C_FM+_BUS) | I2C bus capacitance for FM+ (1 MHz) | 150 | pF | |||
C(I2C_FM_BUS) | I2C bus capacitance for FM (400 kHz) | 150 | pF | |||
R(EXT_I2C_FM+) | External resistors on both SDA and SCL when operating at FM+ (1 MHz) | C(I2C_FM+_BUS) = 150 pF | 620 | 820 | 910 | Ω |
R(EXT_I2C_FM) | External resistors on both SDA and SCL when operating at FM (400 kHz) | C(I2C_FM_BUS) = 150 pF | 620 | 1500 | 2200 | Ω |
LV_DDC_SDA and LV_DDC_SCL (DDC Buffer Disabled) | ||||||
VIL_1p2V | Low-level input voltage | VCC = 3.0 V; | -0.3 | 0.378 | V | |
VIH_1p2V | High-level input voltage | VCC = 3.6 V; | 0.8 | 3.6 | V | |
VIL_1p8V | Low-level input voltage | VCC = 3.0 V; | -0.3 | 0.57 | V | |
VIH_1p8V | High-level input voltage | VCC = 3.6 V; | 1.19 | 3.6 | V | |
VIL_3p3V | Low-level input voltage | VCC = 3.0 V; | -0.3 | 0.8 | V | |
VIH_3p3V | High-level input voltage | VCC = 3.6 V; | 2.2 | 3.6 | V | |
DDC Buffer (LV_DDC_SCL, LV_DDC_SDA, HV_DDC_SCL, HV_DDC_SDA) | ||||||
VHV_IH | High-level input voltage for HV_DDC_SCL and HV_DDC_SDA | VIO = 3.3 V; VCC = 3.0 V | 3.3 | 5.3 | V | |
VHV_IL | Low-level input voltage for HV_DDC_SCL and HV_DDC_SDA | VIO = 3.3 V; VCC = 3.0 V | -0.3 | 1.6 | V | |
VLV_IH | High-level input voltage for LV_DDC_SCL and LV_DDC_SDA for 1.2-V LVCMOS | VIO = 1.14 V; VCC = 3.3 V | 0.8 | 3.6 | V | |
VLV_IH | High-level input voltage for LV_DDC_SCL and LV_DDC_SDA for 1.8-V LVCMOS | VIO = 1.7 V; VCC = 3.3 V | 1.15 | 3.6 | V | |
VLV_IH | High-level input voltage for LV_DDC_SCL and LV_DDC_SDA for 3.3-V LVCMOS | VIO = 3.0 V; VCC = 3.3 V | 2.1 | 3.6 | V | |
VLV_IL | Low-level input voltage for LV_DDC_SCL and LV_DDC_SDA for 1.2-V LVCMOS | VIO = 1.26 V; VCC = 3.3 V | -0.3 | 0.082 * VIO | V | |
VLV_IL | Low-level input voltage for LV_DDC_SCL and LV_DDC_SDA for 1.8-V LVCMOS | VIO = 1.9 V; VCC = 3.3 V | -0.3 | 0.10 * VIO | V | |
VLV_IL | Low-level input voltage for LV_DDC_SCL and LV_DDC_SDA for 3.3-V LVCMOS | VIO = 3.6 V; VCC = 3.3 V | -0.3 | 0.10 * VIO | V | |
IHV_IL_FS | Failsafe Input leakage for HV_DDC_SCL and HV_DDC_SDA | VIN = 5.3 V through 1.5 kΩ; VCC = 0 V; VIO = 0 V; | -5 | 5 | µA | |
IHV_IL | Input leakage for HV_DDC_SCL and HV_DDC_SDA | HV VIN = 5.3 V; LV VIN = VIO; | -5 | 5 | µA | |
ILV_IL | Input leakage for LV_DDC_SCL and LV_DDC_SDA | HV VIN = 5.3 V; LV VIN = VIO; | -5.5 | 5.5 | µA | |
IHV_OL | Low-level output current | VHV_OL = 0.4 V; HDMI5V= 5.3 V; Pullup with 1.4 kΩ; VCC = 3.0 V; | 3.5 | mA | ||
VHV_OL | Low-level output voltage for HV_DDC_SCL and HV_DDC_SDA | HDMI5V= 5.3 V; Pullup with 1.4 kΩ; VCC = 3.0 V; | 0.4 | V | ||
VLV_OL | Low-level output voltage for LV_DDC_SCL and LV_DDC_SDA for 1.2-V LVCMOS | VCC = 3.0 V; VIO = 1.26 V | 0.2 | 0.3 | V | |
VLV_OL | Low-level output voltage for LV_DDC_SCL and LV_DDC_SDA for 1.8-V LVCMOS | VCC = 3.0 V; VIO = 1.9 V | 0.3 | 0.4 | V | |
VLV_OL | Low-level output voltage for LV_DDC_SCL and LV_DDC_SDA for 3.3-V LVCMOS | VCC = 3.0 V; VIO = 3.6 V | 0.6 | 0.75 | V | |
ΔVLV_HYST_3p3V | Hysteresis on LV side for 3.3 V LVCMOS | VIO = 3.3 V; VCC = 3.3 V | 50 | mV | ||
RPULV | Internal pull-up resistor to VIO | 7450 | 10000 | 13000 | Ω | |
RPUHV | External pull-up resistor to HDMI 5 V | 1500 | 1800 | 2000 | Ω | |
CIOHV | Capacitance for HV_DDC_SCL and HV_DDC_SDA | 12 | pF | |||
CIOLV | Capacitance for LV_DDC_SCL and LV_DDC_SDA | 7 | pF | |||
VHDMI5V | HDMI 5V | 4.8 | 5.3 | V | ||
CHV_BUS | Bus capacitance for HV_DDC_SCL and HV_DDC_SDA | 750 | pF | |||
CLV_BUS | Bus capacitance for LV_DDC_SCL and LV_DDC_SDA | 50 | pF | |||
HPD_IN | ||||||
VIL-HPDIN | Low-level input voltage for HPD_IN | VCC = 3.6 V; | -0.3 | 0.8 | V | |
VIH-HPDIN | High-level input voltage for HPD_IN | VCC = 3.6 V | 2.0 | 5.5 | V | |
IH-HPDIN | High-level input current for HPD_IN | Device powered; VIH = 5.5 V; Includes internal pull-down resistor | -50 | 50 | µA | |
IL-HPDIN | Low-level input current for HPD_IN | Device powered; VIL = 0 V; Includes internal pull-down resistor | -1 | 1 | µA | |
RPD-HPDIN | Internal Pull-down resistance on HPD_IN | VCC = 3.3 V; HPD_IN = 5.5 V | 110 | 150 | 210 | kΩ |
ILEAK-HPDIN | Fail-safe condition leakage current for HPD_IN | VCC = 0 V; HPD_IN = 5.5 V | -50 | 50 | µA | |
HPD_OUT | ||||||
VOH_3p3V | High level output voltage when configured for 3.3 V LVCMOS push/pull. | VCC = 3.0 V; | 2.4 | 3.465 | V | |
VOH_1p8V | High level output voltage when configured for 1.8 V LVCMOS push/pull. | VCC = 3.0 V; | 1.3 | 1.95 | V | |
VOL_PP | Low level output voltage when configured for push/pull. | VCC = 3.0 V; | -0.3 | 0.4 | V | |
VOL_OD | Low level output voltage when configured for open drain. | VCC = 3.0 V; 0.5 kΩ to 3.6 V load; | -0.3 | 0.4 | V | |
IOH_3p3V | High level output current for 3.3-V LVCMOS | HPD_IN = VIH-HPDIN; | -4 | mA | ||
IOL_3p3V | Low level output current for 3.3-V LVCMOS | HPD_IN = VIL-HPDIN; I2C mode; | 4 | mA | ||
IOH_1p8V | High level output current for 1.8-V LVCMOS | HPD_IN = VIH-HPDIN; | -1.1 | mA | ||
IOL_1p8V | Low level output current for 1.8-V LVCMOS | HPD_IN = VIL-HPDIN; I2C mode; | 1.2 | mA | ||
4-LEVEL CONTROL (MODE, LINEAR_EN, EQ1, ADDR/EQ0, TXSLEW, TXPRE, TXSWG) | ||||||
VTH | Threshold "0" / "R" | VCC = 3.3 V | 0.55 | V | ||
VTH | Threshold "R" / "F" | VCC = 3.3 V | 1.65 | V | ||
VTH | Threshold "F" / "1" | VCC = 3.3 V | 2.7 | V | ||
IIH | High-level input current | VIH = 3.6 V; VCC = 3.6 V; | 20 | 60 | µA | |
IIL | Low-level input current | VIL = 0 V; VCC = 3.6 V; | –100 | -40 | µA | |
R4PU | Internal pullup resistance | 48 | kΩ | |||
R4PD | Internal pull-down resistance | 98 | kΩ | |||
HDMI HIGH SPEED INPUTS | ||||||
DR_RX_DATA | Data lanes data rate | 0.25 | 12 | Gbps | ||
DR_RX_CLK | Clock lane data rate | 0.25 | 12 | Gbps | ||
VID(DC) | DC differential input swing | At pins; LINEAR_EN = L; | 400 | 1200 | mVpp | |
VID(EYE) | Differential input swing eye opening | At pins; | 75 | mVpp | ||
VRX_ASSERT | Signal detect assert level. | PRBS7 pattern; 12 Gbps; | 180 | mVpp | ||
VRX_DEASSERT | Signal detect deassert level. | PRBS7 pattern; 12 Gbps; | 110 | mVpp | ||
VICM-DC | Input DC common mode voltage bias | At pins; | 2.5 | 3.3 | VCC | V |
EEQ_12Gbs_MAX_LT | Maximum Fixed EQ gain (AC - DC) | At 6 GHz; 12 Gbps CTLE; EQ15; DC Gain = 0 dB; Limited Mode; At output of RX; | 12 | dB | ||
EEQ_12Gbps_MIN_LT | Minimum Fixed EQ gain (AC - DC) | At 6 GHz; 12 Gbps CTLE; EQ0; DC Gain = 0 dB; Limited Mode; At output of RX; | 1.0 | dB | ||
EEQ_12Gbps_BYPASS_LT | Maximum Fixed EQ Gain when EQ is bypassed. (AC - DC) | At 6 GHz; 12 Gbps CTLE; DC Gain = 0 dB; Limited Mode; At output of RX; | -1.5 | dB | ||
EEQ_6Gbs_MAX_LT | Maximum Fixed EQ gain (AC - DC) | At 3 GHz; 6 Gbps CTLE; EQ15; DC Gain = 0 dB; Limited Mode; At output of RX; | 12.0 | dB | ||
EEQ_6Gbps_MIN_LT | Minimum Fixed EQ gain (AC - DC) | At 3 GHz; 6 Gbps CTLE; EQ0; DC Gain = 0 dB; Limited Mode; At output of RX; | 0.6 | dB | ||
EEQ_3Gbs_MAX_LT | Maximum Fixed EQ gain (AC - DC) | At 1.5 GHz; 3 Gbps CTLE; EQ15; DC Gain = 0 dB; Limited Mode; At output of RX; | 12 | dB | ||
EEQ_3Gbps_MIN_LT | Minimum Fixed EQ gain (AC - DC) | At 1.5 GHz; 3 Gbps CTLE; EQ0; DC Gain = 0 dB; Limited Mode; At output of RX; | 0.8 | dB | ||
RINT | Input differential impedance when termination is enabled | At TTP2; HPD_IN = H; 0℃ ≤ TA ≤ 70℃ | 90 | 100 | 110 | Ω |
RINT | Input differential impedance when termination is enabled | At TTP2; HPD_IN = H; –20℃ ≤ TA ≤ 85℃ | 85 | 100 | 115 | Ω |
HDMI HIGH SPEED OUTPUTS (Limited Mode) | ||||||
VOL_open | Single-ended low-level output voltage for DR ≤ 1.65 Gbps data rate | DR = 270 Mbps; HPD_IN = H; AC_EN = L (DC-coupled); TXSWG = "F" (1000 mV); TXPRE = "F" (0dB); TX termination open; VCC_EXT = 3.3 V; 25℃ ≤ TA ≤ 85℃; | 2.7 | 2.9 | V | |
VOL_300 | Single-ended low-level output voltage 1.65 Gbps < DR ≤ 3.4 Gbps. | DR = 3.4 Gbps; HPD_IN = H; AC_EN = L (DC-coupled); TXSWG = "F" (1000 mV); TXPRE = "F" (0 dB); TX termination 300-ohms; VCC_EXT = 3.3 V; 25℃ ≤ TA ≤ 85℃; | 2.6 | 2.9 | V | |
VOL_DAT20 | Data lane single-ended low-level output voltage 3.4 Gbps < DR ≤ 6 Gbps. | DR = 5.94 Gbps; HPD_IN = H; AC_EN = L (DC-coupled); TXSWG = "F" (1000 mV); TXPRE = "F" (0 dB); VCC_EXT = 3.3 V; 25℃ ≤ TA ≤ 85℃; | 2.3 | 2.9 | V | |
VSWING_DA_14 | Single-ended output voltage swing on data lanes with TX term set to open. | DR = 1.5 Gbps; HPD_IN = H; AC_EN = L (DC-coupled); TXSWG = "F" (1000 mV); TXPRE = "F" (0 dB); VCC_EXT = 3.3 V; 25℃ ≤ TA ≤ 85℃; | 400 | 500 | 600 | mV |
VSWING_DA_14 | Single-ended output voltage swing on data lanes with TX term set to 300-ohms. | DR = 3.4 Gbps;HPD_IN = H; AC_EN = L (DC-coupled); TXSWG = "F" (1000 mV); TXPRE = "F" (0 dB); VCC_EXT = 3.3 V; 25℃ ≤ TA ≤ 85℃; | 400 | 500 | 600 | mV |
VSWING_DA_20 | Single-ended output voltage swing on data lanes for HDMI2.0 operation. | DR = 5.94 Gbps;HPD_IN = H; AC_EN = L (DC-coupled); TXSWG = "F" (1000 mV); TXPRE = "F" (0 dB); VCC_EXT = 3.3 V; 25℃ ≤ TA ≤ 85℃; | 400 | 500 | 600 | mV |
VSWING_CLK_14_OPEN | Single-ended output voltage swing on clock lane for DR ≤ 3.4 Gbps datarate | HPD_IN = H; AC_EN = L (DC-coupled); TXSWG = "F" (1000 mV); TXPRE = "F" (0 dB); VCC_EXT = 3.3 V; 25℃ ≤ TA ≤ 85℃; TERM set to open; | 400 | 500 | 600 | mV |
VSWING_CLK_20 | Single-ended output voltage swing on clock lane for HDMI 2.0 | HPD_IN = H; AC_EN = L (DC-coupled); TXSWG = "F" (1000 mV); TXPRE = "F" (0 dB); VCC_EXT = 3.3 V; 25℃ ≤ TA ≤ 85℃; | 300 | 400 | 600 | mV |
VOCM-DC-ON | FRL DC common mode voltage when actively transmitting | At TTP4; AC_EN = L or H; LTP5, 6, 7 or 8; TXFFE0; 25℃ ≤ TA ≤ 85℃; | 2.335 | 3.495 | V | |
VOCM-DC-OFF | FRL DC common mode voltage when lane 3 is disabled | At TTP4; FRL 3 lane mode; AC_EN = L or H; 25℃ ≤ TA ≤ 85℃; | 2.335 | 3.495 | V | |
VOD_3G | Data lanes Differential output swing | At TTP4; 2.97 Gbps; HPD_IN = H; AC_EN = L or H; TXSWG = "F" (1000 mV); TXPRE = "F" (0 dB); 25℃ ≤ TA ≤ 85℃; | 400 | 1560 | mV | |
VOD_6G | Data lanes Differential output swing | At TTP4_EQ; 5.94 Gbps; HPD_IN = H; AC_EN = L or H; TXSWG = "F" (1000 mV); TXPRE = "F" (0 dB); 25℃ ≤ TA ≤ 85℃; | 150 | 1560 | mV | |
VOD_12G_FRL | Data lanes Differential output swing at 12 G FRL. | At TTP4_EQ; 12 Gbps; HPD_IN = H; AC_EN = L or H; TXSWG = "F" (1000 mV); TXFFE0; 25℃ ≤ TA ≤ 85℃; | 100 | 1560 | mV | |
ILEAK | Failsafe condition leakage current | VCC = 0 V; DC-coupled; TMDS output pulled to 3.465 V with 50 Ω resistors | 35 | µA | ||
IOS | Short circuit current limit | OUT_CLK, OUT_D[2:0] outputs P or N shorted to GND | 70 | mA | ||
RTERM14 | Internal termination for DR ≤ 3.4 Gbps when DC-coupled | TERM = 1h; AC_EN = L (DC-coupled);HPD_IN=H; Active state; –20℃ ≤ TA ≤ 85℃; | 235 | 295 | 375 | Ω |
RTERM14 | Internal termination for DR ≤ 3.4 Gbps when AC-coupled | TERM = 1h; AC_EN = H (AC-coupled); HPD_IN=H; Active state; –20℃ ≤ TA ≤ 85℃; | 235 | 295 | 375 | Ω |
RTERM2+ | Internal termination for DR > 3.4 Gbps when DC-coupled. | TERM = 3h; AC_EN = L (DC-coupled); HPD_IN=H; Active state; –20℃ ≤ TA ≤ 85℃; | 85 | 100 | 115 | Ω |
RTERM2+ | Internal termination for DR > 3.4 Gbps when AC-coupled. | TERM = 3h; AC_EN = H (AC-coupled); HPD_IN=H; Active state; –20℃ ≤ TA ≤ 85℃; | 85 | 100 | 115 | Ω |
VTXPRE0-RATIO | Transmitter FFE pre-emphasis ratio for 0 dB. | TERM = 3h; HPD_IN = H; TX_AC_EN = 0; CLK_TXFFE = 0h; CLK_VOD = 3h; D0_TXFFE = 0h; D0_VOD = 3h; D1_TXFFE = 0h; D1_VOD = 3h; D2_TXFFE = 0h; D2_VOD = 3h; 20 * log (Vp/Vn); 128 zeros followed by 128 ones; | 0 | dB | ||
VTXPRE1-RATIO | Transmitter FFE pre-emphasis ratio for 3.5 dB for data lanes | At 5.94 Gbps HDMI 2.0; TERM = 3h; HPD_IN = H; TX_AC_EN = 0; CLK_TXFFE = 0h; CLK_VOD = 3h; D0_TXFFE = 1h; D0_VOD = 3h; D1_TXFFE = 1h; D1_VOD = 3h; D2_TXFFE = 1h; D2_VOD = 3h; 20 * log (Vp/Vn); 128 zeros followed by 128 ones; | 4.0 | dB | ||
VTXPRE2-RATIO | Transmitter FFE pre-emphasis ratio for 6 dB for data lanes | At 5.94 Gbps HDMI 2.0; TERM = 3h; HPD_IN = H; TX_AC_EN = 0; CLK_TXFFE = 0h; CLK_VOD = 3h; D0_TXFFE = 2h; D0_VOD = 3h; D1_TXFFE = 2h; D1_VOD = 3h; D2_TXFFE = 2h; D2_VOD = 3h; 20 * log (Vp/Vn); 128 zeros followed by 128 ones; | 6.5 | dB | ||
VTXFFE0-RATIO | Transmitter FRL TXFFE0 de-emphasis ratio | At 12 Gbps FRL; TERM = 3h; HPD_IN = H; TX_AC_EN = 0; CLK_TXFFE = 4h; CLK_VOD = 3h; D0_TXFFE = 4h; D0_VOD = 3h; D1_TXFFE = 4h; D1_VOD = 3h; D2_TXFFE = 4h; D2_VOD = 3h; 20 * log (Vp/Vn); 128 zeros followed by 128 ones; | -2.5 | dB | ||
VTXFFE1-RATIO | Transmitter FRL TXFFE1 de-emphasis ratio | At 12 Gbps FRL; TERM = 3h; HPD_IN = H; TX_AC_EN = 0; CLK_TXFFE = 5h; CLK_VOD = 3h; D0_TXFFE = 5h; D0_VOD = 3h; D1_TXFFE = 5h; D1_VOD = 3h; D2_TXFFE = 5h; D2_VOD = 3h; 20 * log (Vp/Vn); 128 zeros followed by 128 ones; | -3.2 | dB | ||
VTXFFE2-RATIO | Transmitter FRL TXFFE2 de-emphasis ratio. | At 12 Gbps FRL; TERM = 3h; HPD_IN = H; TX_AC_EN = 0; CLK_TXFFE = 6h; CLK_VOD = 3h; D0_TXFFE = 6h; D0_VOD = 3h; D1_TXFFE = 6h; D1_VOD = 3h; D2_TXFFE = 6h; D2_VOD = 3h; 20 * log (Vp/Vn); 128 zeros followed by 128 ones; | -3.5 | dB | ||
VTXFFE3-RATIO | Transmitter FRL TXFFE3 de-emphasis ratio | At 12 Gbps FRL; TERM = 3h; HPD_IN = H; TX_AC_EN = 0; CLK_TXFFE = 7h; CLK_VOD = 3h; D0_TXFFE = 7h; D0_VOD = 3h; D1_TXFFE = 7h; D1_VOD = 3h; D2_TXFFE = 7h; D2_VOD = 3h; 20 * log (Vp/Vn); 128 zeros followed by 128 ones; | -4.5 | dB | ||
HDMI HIGH SPEED OUTPUTS (Linear Mode) | ||||||
CPLF-TXSWG-0 | Low-frequency 1-dB compression point Dx_VOD = 0. | At 10 MHz; 200 mVpp < VID < 1200 mVpp; EQ0; DCGAIN = 0 dB; 12Gbps CTLE; CTLEBYP_EN = 0; BERT TX 100 MHz clock starting at 200 mV to 1200 mV in 50 mV steps;TX DC coupled to VCC_EXT; | 900 | mVpp | ||
CPHF-TXSWG-0 | High-frequency 1-dB compression point Dx_VOD = 0. | At 6 GHz; 200 mVpp < VID < 1200 mVpp; EQ0; DCGAIN = 0 dB; 12 Gbps CTLE; CTLEBYP_EN = 0; TX DC coupled to VCC_EXT; | 750 | mVpp | ||
CPLF-TXSWG-R | Low-frequency 1-dB compression point Dx_VOD = 1. | At 10 MHz; 200 mVpp < VID < 1200 mVpp; EQ0; DCGAIN = 0 dB; 12 Gbps CTLE; CTLEBYP_EN = 0; BERT TX 100 MHz clock starting at 200 mV to 1200 mV in 50 mV steps; TX DC coupled to VCC_EXT; | 1000 | mVpp | ||
CPHF-TXSWG-R | High-frequency 1-dB compression point Dx_VOD = 1. | At 6 GHz; 200 mVpp < VID < 1200 mVpp; EQ0; DCGAIN = 0 dB; 12Gbps CTLE; CTLEBYP_EN = 0;TX DC coupled to VCC_EXT; | 800 | mVpp | ||
CPLF-TXSWG-F | Low-frequency 1-dB compression point Dx_VOD = 2. | At 10 MHz; 200 mVpp < VID < 1200 mVpp; EQ0; DCGAIN = 0 dB; 12 Gbps CTLE; CTLEBYP_EN = 0; BERT TX 100 MHz clock starting at 200 mV to 1200 mV in 50 mV steps; TX DC coupled to VCC_EXT; | 1100 | mVpp | ||
CPHF-TXSWG-F | High-frequency 1-dB compression point Dx_VOD = 2. | At 6 GHz; 200 mVpp < VID < 1200 mVpp; EQ0; DCGAIN = 0 dB; 12 Gbps CTLE; CTLEBYP_EN = 0; TX DC coupled to VCC_EXT; | 875 | mVpp | ||
CPLF-TXSWG-1 | Low-frequency 1-dB compression point Dx_VOD = 3. | At 10 MHz; 200 mVpp < VID < 1200 mVpp; EQ0; DCGAIN = 0 dB; 12 Gbps CTLE; CTLEBYP_EN = 0; BERT TX 100 MHz clock starting at 200 mV to 1200 mV in 50 mV steps; TX DC coupled to VCC_EXT; | 1200 | mVpp | ||
CPHF-TXSWG-1 | High-frequency 1-dB compression point Dx_VOD = 3. | At 6 GHz; 200 mVpp < VID < 1200 mVpp; EQ0; DCGAIN = 0 dB; 12 Gbps CTLE; CTLEBYP_EN = 0; TX DC coupled to VCC_EXT; | 950 | mVpp |