Follow these general guidelines when designing the power supply:
- Design the power supply to provide the operating conditions outlined in the recommended operating conditions section in terms of DC voltage, AC noise, and start-up ramp time.
- The TDP20MB421 does not require any
special power supply filtering, such as ferrite beads, provided that the
recommended operating conditions are met. Only standard supply decoupling is
required. Typical supply decoupling consists of a 0.1µF capacitor per VCC
pin, one 1µF bulk capacitor per device, and one 10µF bulk capacitor per
power bus that delivers power to one or more devices. Connect the local
decoupling (0.1µF) capacitors as close to the VCC pins as possible and with
minimal path to the device ground pad.