JAJST56D October 2001 – February 2024 TFP410
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage (DVDD, PVDD, TVDD) | 3.0 | 3.3 | 3.6 | V | |
VREF | Input reference voltage | Low-swing mode | 0.55 | VDDQ/2(1) | 0.9 | V |
High-swing mode | DVDD | V | ||||
AVDD | DVI termination supply voltage(2) | DVI receiver | 3.14 | 3.3 | 3.46 | V |
RT | DVI Single-ended termination resistance(3) | DVI receiver | 45 | 50 | 55 | Ω |
R(TFADJ) | TFADJ resistor for DVI-compliant V(SWING) range | 400mV = V(SWING) = 600mV | 505 | 510 | 515 | Ω |
TA | Operating free-air temperature range | 0 | 25 | 70 | °C |