JAJSOD9A january 2023 – july 2023 THS2630
PRODUCTION DATA
For signal conditioning in ADC applications, it is important to limit the input frequency to the ADC. Low-pass filters can prevent the aliasing of the high-frequency noise with the frequency of operation. Figure 8-5 shows a method by which the noise may be filtered in the THS2630.
Figure 8-5 shows a typical application design example for the THS2630 device in active low-pass filter topology driving and ADC.