JAJSMD3L April 2000 – August 2023 THS4130 , THS4131
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage | –VCC | +VCC | V | |
VCC– to VCC+ | Supply voltage | 33 | V | ||
Supply turn on and turn off dV/dT(2) | 1.7 | V/µs |
|||
IO | Output current(3) | 150 | mA | ||
VID | Differential input voltage | −1.5 | 1.5 | V | |
IIN | Continuous input current | 10 | mA | ||
TJ | Junction temperature | 150 | °C | ||
Junction temperature, continuous operation, long-term reliability(4) | 125 | °C | |||
TA | Ambient temperature | C-suffix | 0 | 70 | °C |
I-suffix | –40 | 85 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |