The THS4532 is a low-power, fully-differential amplifier with input common-mode range below the negative rail and rail-to-rail output. The device is designed for low-power data acquisition systems and high density applications where power consumption and dissipation is critical.
The device features accurate output common-mode control that allows for dc coupling when driving analog-to-digital converters (ADCs). This control, coupled with the input common-mode range below the negative rail and rail-to-rail output, allows for easy interface from single-ended ground-referenced signal sources to successive-approximation registers (SARs), and delta-sigma (ΔΣ) ADCs using only single-supply 2.5-V to 5-V power. The THS4532 is also a valuable tool for general-purpose, low-power differential signal conditioning applications.
The device is characterized for operation over the extended industrial temperature range from –40°C to 125°C. The following package options are available:
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
THS4532 | TSSOP | 5.00 mm x 4.40 mm |
Changes from * Revision (February 2013) to A Revision