JAJSL64D April 2016 – June 2021 THS4551
PRODUCTION DATA
The first step in the output noise analysis is to reduce the application circuit to the simplest form with equal feedback and gain setting elements to ground. Figure 10-1 shows the simplest analysis circuit with the FDA and resistor noise terms to be considered.
The noise powers are shown in Figure 10-1 for each term. When the RF and RG (or RI) terms are matched on each side, the total differential output noise is the root sum squared (RSS) of these separate terms. Using NG ≡ 1 + RF / RG, the total output noise is given by Equation 10. Each resistor noise term is a 4kT × R power (4kT = 1.6E-20J at 290K).
The first term is simply the differential input spot noise times the noise gain, the second term is the input current noise terms times the feedback resistor (and because there are two uncorrelated current noise terms, the power is two times one of them), and the last term is the output noise resulting from both the RF and RG resistors, at again twice the value for the output noise power of each side added together. Running a wide sweep of gains when holding RF close to 1 kΩ and setting the input up for a 50-Ω match gives the standard values and resulting noise listed in Table 10-1.
Note that when the gain increases, the input-referred noise approaches only the gain of the FDA input voltage noise term at 3.3 nV/√ Hz.
GAIN (V/V) | RF | RG1 | RT | RG2 | ZIN | AV | EO (nV/√ Hz) | EI (nV/√ Hz) |
---|---|---|---|---|---|---|---|---|
0.1 | 1000 | 10000 | 49.9 | 10000 | 49.66 | 0.09965 | 7 | 70 |
1 | 1000 | 976 | 51.1 | 1000 | 49.2 | 1.0096 | 10.4 | 10.4 |
2 | 1020 | 499 | 52.3 | 523 | 48.9 | 1.988 | 13.9 | 6.95 |
5 | 1000 | 187 | 59 | 215 | 50.2 | 5.057 | 23 | 4.6 |
10 | 1020 | 88.7 | 69.8 | 118 | 50.6 | 10.09 | 36.4 | 3.64 |