SLOS616D March 2010 – March 2015 THS788
PRODUCTION DATA.
The THS788 device is a four-channel timing measurement unit (TMU) that incorporates a time-to-digital converter (TDC) architecture for fast and accurate measurements. The TMU can provide 8 ps of single-shot accuracy. The TDC has a 13-ps resolution (LSB), which is derived from an external master clock of 200 MHz. The TDC uses fast LVDS-compatible interfaces for all of its event inputs and serial result outputs, which allows for fast and reliable data transfer. Each channel can process timestamps at a maximum speed of 200 MSPS.
The THS788 device has a wide range of programmability that makes it flexible in different applications. The serial-result interface has programmable data length, frequency, and data-rate mode (DDR and normal). The event channels can be programmed to take timestamps on rising edges or falling edges. The TMU has a mode for event management, in which the user can program wait times before measurements. This programming is achieved through a 50-MHz LVCMOS interface.
The THS788 device is available in an HTQFP-100 package with a heat slug on top for easy heat-sink access. The device is built using TI's RF SiGe process technology, which allows for maximum timing accuracy with low power.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
THS788 | HTQFP (100) | 14.00 mm × 14.00 mm |