JAJSLX6 September 2023 THVD1330
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Contact discharge, per IEC61000-4-2 | Bus terminals and GND | ±8,000 | V |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | Bus terminals and GND | ±16,000 | |||
All pins except bus terminals and GND | ±4,000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1,000 |