JAJSLX6 September 2023 THVD1330
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V | |
VI | Input voltage at any bus terminal (separately or common mode)(1) | –7 | 12 | V | ||
VIH | High-level input voltage (driver, driver enable, and receiver enable inputs) | 2 | VCC | V | ||
VIL | Low-level input voltage (driver, driver enable, and receiver enable inputs) | 0 | 0.8 | V | ||
VID | Differential input voltage | –12 | 12 | V | ||
IO | Output current, driver | –60 | 60 | mA | ||
IOR | Output current, receiver | –8 | 8 | mA | ||
RL | Differential load resistance | 54 | 60 | Ω | ||
1/tUI | Signaling rate | 32 | Mbps | |||
TA | Operating ambient temperature | –40 | 125 | °C |